COMPANY HEADER

Brushless DC Motors

226 - 250 of 505 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

Add To Cart/Request Quote
N/A 30 W (1/25 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 12 mm N/A IP65 N/A 4 lb-in0.46 N·m N/A Power Off Activated Type (For load holding) N/A 20 ~ 600 $625.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 12 mm N/A IP65 N/A 8.6 lb-in0.98 N·m N/A Power Off Activated Type (For load holding) N/A 10 ~ 300 $625.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 12 mm N/A IP65 N/A 13.2 lb-in1.5 N·m N/A Power Off Activated Type (For load holding) N/A 6.7 ~ 200 $625.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 12 mm N/A IP65 N/A 17.70 lb-in2 N·m N/A Power Off Activated Type (For load holding) N/A 5 ~ 150 $625.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 12 mm N/A IP65 N/A 25 lb-in2.9 N·m N/A Power Off Activated Type (For load holding) N/A 3.3 ~ 100 $640.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 12 mm N/A IP65 N/A 43 lb-in4.9 N·m N/A Power Off Activated Type (For load holding) N/A 2 ~ 60 $640.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 12 mm N/A IP65 N/A 86 lb-in9.8 N·m N/A Power Off Activated Type (For load holding) N/A 1 ~ 30 $640.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A 12 mm N/A IP65 N/A 150 lb-in17 N·m N/A Power Off Activated Type (For load holding) N/A 0.5 ~ 15 $653.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 15 mm N/A IP65 N/A 7.6 lb-in0.86 N·m N/A Power Off Activated Type (For load holding) N/A 20 ~ 600 $570.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 15 mm N/A IP65 N/A 15 lb-in1.7 N·m N/A Power Off Activated Type (For load holding) N/A 10 ~ 300 $570.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 15 mm N/A IP65 N/A 23 lb-in2.6 N·m N/A Power Off Activated Type (For load holding) N/A 6.7 ~ 200 $570.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 15 mm N/A IP65 N/A 30 lb-in3.4 N·m N/A Power Off Activated Type (For load holding) N/A 5 ~ 150 $570.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 15 mm N/A IP65 N/A 43 lb-in4.9 N·m N/A Power Off Activated Type (For load holding) N/A 3.3 ~ 100 $579.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 15 mm N/A IP65 N/A 72 lb-in8.2 N·m N/A Power Off Activated Type (For load holding) N/A 2 ~ 60 $579.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 15 mm N/A IP65 N/A 141 lb-in16 N·m N/A Power Off Activated Type (For load holding) N/A 1 ~ 30 $579.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 15 mm N/A IP65 N/A 141 lb-in16 N·m N/A Power Off Activated Type (For load holding) N/A 0.5 ~ 15 $590.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 15 mm N/A IP65 N/A 7.1 lb-in0.81 N·m N/A Power Off Activated Type (For load holding) N/A 20 ~ 600 $698.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 15 mm N/A IP65 N/A 14.1 lb-in1.6 N·m N/A Power Off Activated Type (For load holding) N/A 10 ~ 300 $698.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 15 mm N/A IP65 N/A 21 lb-in2.4 N·m N/A Power Off Activated Type (For load holding) N/A 6.7 ~ 200 $698.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 15 mm N/A IP65 N/A 28 lb-in3.2 N·m N/A Power Off Activated Type (For load holding) N/A 5 ~ 150 $698.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 15 mm N/A IP65 N/A 43 lb-in4.9 N·m N/A Power Off Activated Type (For load holding) N/A 3.3 ~ 100 $713.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 15 mm N/A IP65 N/A 71 lb-in8.1 N·m N/A Power Off Activated Type (For load holding) N/A 2 ~ 60 $713.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 15 mm N/A IP65 N/A 143 lb-in16.2 N·m N/A Power Off Activated Type (For load holding) N/A 1 ~ 30 $713.00 N/A N/A Add To Cart
Request Quote
N/A 50 W (1/15 HP) N/A DC N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A 15 mm N/A IP65 N/A 280 lb-in32.5 N·m N/A Power Off Activated Type (For load holding) N/A 0.5 ~ 15 $725.00 N/A N/A Add To Cart
Request Quote
N/A 100 W (1/8 HP) N/A DC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 18 mm N/A IP65 N/A 15.9 lb-in1.8 N·m N/A Power Off Activated Type (For load holding) N/A 20 ~ 600 $644.00 N/A N/A Add To Cart
Request Quote
226 - 250 of 505 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »