COMPANY HEADER

Brushless DC Motors

276 - 300 of 505 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

Add To Cart/Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 12 mm N/A IP66 N/A 3.5 lb-in0.4 N·m N/A N/A 16 ~ 800 $377.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 12 mm N/A IP66 N/A 7.5 lb-in0.85 N·m N/A N/A 8 ~ 400 $377.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 12 mm N/A IP66 N/A 11.5 lb-in1.3 N·m N/A N/A 5.3 ~ 267 $377.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 12 mm N/A IP66 N/A 15 lb-in1.7 N·m N/A N/A 4 ~ 200 $377.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 12 mm N/A IP66 N/A 23 lb-in2.6 N·m N/A N/A 2.7 ~ 133 $392.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 12 mm N/A IP66 N/A 38 lb-in4.3 N·m N/A N/A 1.6 ~ 80 $392.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 12 mm N/A IP66 N/A 75 lb-in8.50 N·m N/A N/A 0.8 ~ 40 $392.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A 12 mm N/A IP66 N/A 150 lb-in17 N·m N/A N/A 0.4 ~ 20 $405.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 15 mm N/A IP66 N/A 7.5 lb-in0.85 N·m N/A N/A 16 ~ 800 $452.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 15 mm N/A IP66 N/A 15 lb-in1.7 N·m N/A N/A 8 ~ 400 $452.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 15 mm N/A IP66 N/A 23 lb-in2.6 N·m N/A N/A 5.3 ~ 267 $452.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 15 mm N/A IP66 N/A 30 lb-in3.4 N·m N/A N/A 4 ~ 200 $452.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 15 mm N/A IP66 N/A 45 lb-in5.1 N·m N/A N/A 2.7 ~ 133 $467.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 15 mm N/A IP66 N/A 75 lb-in8.50 N·m N/A N/A 1.6 ~ 80 $467.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 15 mm N/A IP66 N/A 150 lb-in17 N·m N/A N/A 0.8 ~ 40 $467.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A 15 mm N/A IP66 N/A 300 lb-in34 N·m N/A N/A 0.4 ~ 20 $479.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 20 mm N/A IP66 N/A 16 lb-in1.9 N·m N/A N/A 16 ~ 800 $528.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 20 mm N/A IP66 N/A 33 lb-in3.8 N·m N/A N/A 8 ~ 400 $528.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 20 mm N/A IP66 N/A 50 lb-in5.7 N·m N/A N/A 5.3 ~ 267 $528.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 20 mm N/A IP66 N/A 68 lb-in7.7 N·m N/A N/A 4 ~ 200 $528.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 20 mm N/A IP66 N/A 97 lb-in11 N·m N/A N/A 2.7 ~ 133 $539.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 20 mm N/A IP66 N/A 168 lb-in19 N·m N/A N/A 1.6 ~ 80 $539.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 20 mm N/A IP66 N/A 330 lb-in38 N·m N/A N/A 0.8 ~ 40 $539.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A 20 mm N/A IP66 N/A 680 lb-in77 N·m N/A N/A 0.4 ~ 20 $553.00 N/A N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 22 mm N/A IP66 N/A 38 lb-in4.3 N·m N/A N/A 16 ~ 800 $570.00 N/A N/A Add To Cart
Request Quote
276 - 300 of 505 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »