As informações abaixo estão em inglês

Brushless DC Motors

301 - 325 of 505 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
- 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP66 - 76 lb-in8.6 N·m - - - 8 ~ 400 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP66 - 114 lb-in12.9 N·m - - - 5.3 ~ 267 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 22 mm - IP66 - 152 lb-in17.2 N·m - - - 4 ~ 200 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP66 - 210 lb-in24.6 N·m - - - 2.7 ~ 133 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP66 - 360 lb-in41.1 N·m - - - 1.6 ~ 80 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 22 mm - IP66 - 610 lb-in70 N·m - - - 0.8 ~ 40 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 5 :1 - 18 mm - IP44 - 31 lb-in3.6 N·m - - - 16 ~ 720 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 10 :1 - 18 mm - IP44 - 64 lb-in7.3 N·m - - - 8 ~ 360 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 20 :1 - 18 mm - IP44 - 129 lb-in14.6 N·m - - - 4 ~ 180 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 30 :1 - 22 mm - IP44 - 171 lb-in19.4 N·m - - - 2.7 ~ 120 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 50 :1 - 22 mm - IP44 - 290 lb-in33.8 N·m - - - 1.6 ~ 72 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 100 :1 - 28 mm - IP44 - 640 lb-in72.6 N·m - - - 0.8 ~ 36 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 200 :1 - 28 mm - IP44 - 1210 lb-in137 N·m - - - 0.4 ~ 18 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 300 :1 - 32 mm - IP44 - 1750 lb-in198 N·m - - - 0.27 ~ 12 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 450 :1 - 32 mm - IP44 - 2600 lb-in297 N·m - - - 0.18 ~ 8 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 600 :1 - 40 mm - IP44 - 3400 lb-in388 N·m - - - 0.13 ~ 6 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 5 :1 - 25 mm - IP66 - 29 lb-in3.3 N·m - - - 16 ~ 720 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 25 mm - IP66 - 59 lb-in6.7 N·m - - - 8 ~ 360 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 25 mm - IP66 - 88 lb-in10 N·m - - - 5.3 ~ 240 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 25 mm - IP66 - 118 lb-in13.4 N·m - - - 4 ~ 180 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 25 mm - IP66 - 190 lb-in21.5 N·m - - - 2.7 ~ 120 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 25 mm - IP66 - 310 lb-in35.8 N·m - - - 1.6 ~ 72 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 30 mm - IP66 - 580 lb-in66.2 N·m - - - 0.8 ~ 36 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 30 mm - IP66 - 1130 lb-in128 N·m - - - 0.4 ~ 18 Request Quote - Request Quote
- 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 28 mm - IP66 - 1210 lb-in137 N·m - - - 0.4 ~ 18 Request Quote - Request Quote
301 - 325 of 505 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados