Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6300SHP-GFV / GFV6G10S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 76 lb-in8.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 400 | $570.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6300SHP-GFV / GFV6G15S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 114 lb-in12.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $570.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6300SHP-GFV / GFV6G20S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 152 lb-in17.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 200 | $570.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6300SHP-GFV / GFV6G30S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 210 lb-in24.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $585.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6300SHP-GFV / GFV6G50S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 360 lb-in41.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $585.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6300SHP-GFV / GFV6G100S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 610 lb-in70 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $604.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5AB5B | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 31 lb-in3.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 720 | $712.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5AB10B | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 64 lb-in7.3 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 360 | $712.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5AB20B | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 129 lb-in14.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 180 | $712.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5CB30B | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 171 lb-in19.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 120 | $747.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5CB50B | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 290 lb-in33.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 72 | $747.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5EB100B | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 28 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 640 lb-in72.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 36 | $895.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5EB200B | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 28 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 1210 lb-in137 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 18 | $895.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5KB300B | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 32 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 1750 lb-in198 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.27 ~ 12 | $1,090.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5KB450B | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 450 :1 | Output Shaft Diameter N/A 32 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 2600 lb-in297 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.18 ~ 8 | $1,090.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5SB600B | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 600 :1 | Output Shaft Diameter N/A 40 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 3400 lb-in388 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.13 ~ 6 | $1,276.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH5S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 29 lb-in3.3 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 720 | $960.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH10S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 59 lb-in6.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 360 | $960.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH15S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 88 lb-in10 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 240 | $960.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH20S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 118 lb-in13.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 180 | $960.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH30S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 190 lb-in21.5 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 120 | $960.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH50S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 310 lb-in35.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 72 | $999.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5YH100S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 30 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 580 lb-in66.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 36 | $1,206.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5YH200S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 30 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 1130 lb-in128 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 18 | $1,415.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5DV200S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 28 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 1210 lb-in137 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 18 | $898.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |