Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5300HPK / 5KV300S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 32 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 1750 lb-in198 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.27 ~ 12 | $1,196.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HPK / 5KV450S | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 450 :1 | Output Shaft Diameter N/A 32 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 2600 lb-in297 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.18 ~ 8 | $1,196.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5300HP-AS | Output Power N/A 300 W (2/5 HP) | Power Input N/A AC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 14 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 8.44 lb-in0.955 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 4000 | $334.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM230KCM-A | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 8 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 1.02 lb-in0.115 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 100 ~ 3000 | $402.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM450KCM-A | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 1.69 lb-in0.191 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 100 ~ 3000 | $415.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM5100KCM-A | Output Power N/A 100 W (1/8 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 3.5 lb-in0.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 100 ~ 3000 | $457.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G5FR | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 20 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 16 lb-in1.9 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 16 ~ 800 | $830.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G10FR | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 20 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 33 lb-in3.8 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 8 ~ 400 | $830.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G15FR | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 20 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 50 lb-in5.7 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $830.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G20FR | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 20 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 68 lb-in7.7 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 4 ~ 200 | $830.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G30FR | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 20 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 97 lb-in11 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $841.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G50FR | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 20 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 168 lb-in19 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $841.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G100FR | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 20 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 330 lb-in38 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $841.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G200FR | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 20 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 680 lb-in77 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 0.4 ~ 20 | $855.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G10FR | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 47 lb-in5.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 400 | $585.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G15FR | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 71 lb-in8.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $585.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G20FR | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 95 lb-in10.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 200 | $585.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G30FR | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 143 lb-in16.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $597.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G50FR | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 230 lb-in27 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $597.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G100FR | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 470 lb-in54 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $597.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFS6G10FR | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 47 lb-in5.4 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 8 ~ 400 | $914.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFS6G15FR | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 71 lb-in8.1 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $914.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFS6G20FR | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 95 lb-in10.8 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 4 ~ 200 | $914.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFS6G30FR | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 143 lb-in16.2 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $926.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFS6G50FR | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 230 lb-in27 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $926.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |