Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Brushless DC Motors
Brushless DC Motor Components
Brushless DC Motors
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 300 W (2/5 HP)
- 400 W (1/2 HP)
Power Input
- AC
- DC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Spur Gear (Centered Shaft)
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP44
- IP54
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6200SHPM-GFV / GFS6G100FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 470 lb-in54 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | CAD - | Request Quote |
| BLM6300SHP-GFV / GFS6G10FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 71 lb-in8.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | CAD - | Request Quote |
| BLM6300SHP-GFV / GFS6G15FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 107 lb-in12.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | CAD - | Request Quote |
| BLM6300SHP-GFV / GFS6G20FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 143 lb-in16.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | CAD - | Request Quote |
| BLM6300SHP-GFV / GFS6G30FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 210 lb-in24.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | CAD - | Request Quote |
| BLM6300SHP-GFV / GFS6G50FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 350 lb-in40.5 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | CAD - | Request Quote |
| BLM6300SHP-GFV / GFS6G100FR | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 710 lb-in81 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | CAD - | Request Quote |
| BLM6400SHP-GFV / GFS6G5FR | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 46 lb-in5.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM6400SHP-GFV / GFS6G10FR | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 94 lb-in10.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM6400SHP-GFV / GFS6G15FR | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 142 lb-in16.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM6400SHP-GFV / GFS6G20FR | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 190 lb-in21.5 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM6400SHP-GFV / GFS6G30FR | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 280 lb-in32.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM6400SHP-GFV / GFS6G50FR | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 460 lb-in53 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM6400SHP-GFV / GFS6G100FR | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 940 lb-in107 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM230HP-GFV / GFV2G5SF | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3.90 lb-in0.45 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | CAD - | Request Quote |
| BLM230HP-GFV / GFV2G10SF | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | CAD - | Request Quote |
| BLM230HP-GFV / GFV2G15SF | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 12.3 lb-in1.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | CAD - | Request Quote |
| BLM230HP-GFV / GFV2G20SF | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | CAD - | Request Quote |
| BLM230HP-GFV / GFV2G30SF | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | CAD - | Request Quote |
| BLM230HP-GFV / GFV2G50SF | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | CAD - | Request Quote |
| BLM230HP-GFV / GFV2G100SF | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | CAD - | Request Quote |
| BLM230HP-GFV / GFV2G200SF | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | CAD - | Request Quote |
| BLM460SHP-GFV / GFV4G5SF | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | CAD - | Request Quote |
| BLM460SHP-GFV / GFV4G10SF | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | CAD - | Request Quote |
| BLM460SHP-GFV / GFV4G15SF | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | CAD - | Request Quote |