COMPANY HEADER

Brushless DC Motors

351 - 375 of 505 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

Add To Cart/Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 25 mm N/A IP65 N/A 470 lb-in54 N·m N/A Power off activated type. Automatically controlled by the driver. N/A 0.8 ~ 40 $926.00 N/A N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 25 mm N/A IP65 N/A 71 lb-in8.1 N·m N/A N/A 8 ~ 400 $644.00 N/A N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 25 mm N/A IP65 N/A 107 lb-in12.1 N·m N/A N/A 5.3 ~ 267 $644.00 N/A N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 25 mm N/A IP65 N/A 143 lb-in16.2 N·m N/A N/A 4 ~ 200 $644.00 N/A N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 25 mm N/A IP65 N/A 210 lb-in24.3 N·m N/A N/A 2.7 ~ 133 $656.00 N/A N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 25 mm N/A IP65 N/A 350 lb-in40.5 N·m N/A N/A 1.6 ~ 80 $656.00 N/A N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 25 mm N/A IP65 N/A 710 lb-in81 N·m N/A N/A 0.8 ~ 40 $656.00 N/A N/A Add To Cart
Request Quote
N/A 400 W (1/2 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 25 mm N/A IP65 N/A 46 lb-in5.3 N·m N/A N/A 16 ~ 800 $626.00 N/A N/A Add To Cart
Request Quote
N/A 400 W (1/2 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 25 mm N/A IP65 N/A 94 lb-in10.7 N·m N/A N/A 8 ~ 400 $626.00 N/A N/A Add To Cart
Request Quote
N/A 400 W (1/2 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 25 mm N/A IP65 N/A 142 lb-in16.1 N·m N/A N/A 5.3 ~ 267 $626.00 N/A N/A Add To Cart
Request Quote
N/A 400 W (1/2 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 25 mm N/A IP65 N/A 190 lb-in21.5 N·m N/A N/A 4 ~ 200 $626.00 N/A N/A Add To Cart
Request Quote
N/A 400 W (1/2 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 25 mm N/A IP65 N/A 280 lb-in32.3 N·m N/A N/A 2.7 ~ 133 $638.00 N/A N/A Add To Cart
Request Quote
N/A 400 W (1/2 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 25 mm N/A IP65 N/A 460 lb-in53 N·m N/A N/A 1.6 ~ 80 $638.00 N/A N/A Add To Cart
Request Quote
N/A 400 W (1/2 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 25 mm N/A IP65 N/A 940 lb-in107 N·m N/A N/A 0.8 ~ 36 $638.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) N/A 5 :1 N/A 10 mm N/A IP66 N/A 3.90 lb-in0.45 N·m N/A N/A 16 ~ 800 $373.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) N/A 10 :1 N/A 10 mm N/A IP66 N/A 7.9 lb-in0.9 N·m N/A N/A 8 ~ 400 $373.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) N/A 15 :1 N/A 10 mm N/A IP66 N/A 12.3 lb-in1.4 N·m N/A N/A 5.3 ~ 267 $373.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) N/A 20 :1 N/A 10 mm N/A IP66 N/A 15.9 lb-in1.8 N·m N/A N/A 4 ~ 200 $373.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) N/A 30 :1 N/A 10 mm N/A IP66 N/A 23 lb-in2.6 N·m N/A N/A 2.7 ~ 133 $382.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) N/A 50 :1 N/A 10 mm N/A IP66 N/A 38 lb-in4.3 N·m N/A N/A 1.6 ~ 80 $382.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) N/A 100 :1 N/A 10 mm N/A IP66 N/A 53 lb-in6 N·m N/A N/A 0.8 ~ 40 $382.00 N/A N/A Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A AC N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) N/A 200 :1 N/A 10 mm N/A IP66 N/A 53 lb-in6 N·m N/A N/A 0.4 ~ 20 $392.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) N/A 5 :1 N/A 15 mm N/A IP66 N/A 7.9 lb-in0.9 N·m N/A N/A 16 ~ 800 $403.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) N/A 10 :1 N/A 15 mm N/A IP66 N/A 15.9 lb-in1.8 N·m N/A N/A 8 ~ 400 $403.00 N/A N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) N/A 15 :1 N/A 15 mm N/A IP66 N/A 23 lb-in2.7 N·m N/A N/A 5.3 ~ 267 $403.00 N/A N/A Add To Cart
Request Quote
351 - 375 of 505 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »