Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Brushless DC Motors
Brushless DC Motor Components
Brushless DC Motors
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 300 W (2/5 HP)
- 400 W (1/2 HP)
Power Input
- AC
- DC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Spur Gear (Centered Shaft)
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP44
- IP54
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM460SHP-GFV / GFV4G20SF | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 31 lb-in3.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | CAD - | Request Quote |
| BLM460SHP-GFV / GFV4G30SF | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | CAD - | Request Quote |
| BLM460SHP-GFV / GFV4G50SF | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | CAD - | Request Quote |
| BLM460SHP-GFV / GFV4G100SF | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | CAD - | Request Quote |
| BLM460SHP-GFV / GFV4G200SF | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | CAD - | Request Quote |
| BLM5120HP-GFV / GFV5G5SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 17.70 lb-in2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5120HP-GFV / GFV5G10SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5120HP-GFV / GFV5G15SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5120HP-GFV / GFV5G20SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 71 lb-in8.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5120HP-GFV / GFV5G30SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 102 lb-in11.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5120HP-GFV / GFV5G50SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5120HP-GFV / GFV5G100SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5120HP-GFV / GFV5G200SF | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM015HK-5CS | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 1.94 lb-in0.22 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote |
CAD
-
|
Request Quote |
| BLM015HK-10CS | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 3.8 lb-in0.43 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote |
CAD
-
|
Request Quote |
| BLM015HK-15CS | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 5.7 lb-in0.65 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote |
CAD
-
|
Request Quote |
| BLM015HK-20CS | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 7.6 lb-in0.86 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote |
CAD
-
|
Request Quote |
| BLM015HK-5 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 1.94 lb-in0.22 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote |
CAD
-
|
Request Quote |
| BLM015HK-10 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 3.8 lb-in0.43 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote |
CAD
-
|
Request Quote |
| BLM015HK-15 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 5.7 lb-in0.65 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote |
CAD
-
|
Request Quote |
| BLM015HK-20 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 7.3 lb-in0.83 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote |
CAD
-
|
Request Quote |
| BLM015HK-30 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 10.6 lb-in1.2 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote |
CAD
-
|
Request Quote |
| BLM015HK-50 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 16.8 lb-in1.9 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote |
CAD
-
|
Request Quote |
| BLM015HK-100 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 17.70 lb-in2 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote |
CAD
-
|
Request Quote |
| BLM015HK-A | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 0.425 lb-in0.048 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | Request Quote |
CAD
-
|
Request Quote |