Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM460SHP-GFV / GFV4G20SF | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 31 lb-in3.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 200 | $403.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G30SF | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 46 lb-in5.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $412.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G50SF | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 76 lb-in8.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $412.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G100SF | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 141 lb-in16 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $412.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G200SF | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 141 lb-in16 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 20 | $421.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G5SF | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 17.70 lb-in2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 800 | $475.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G10SF | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 36 lb-in4.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 400 | $475.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G15SF | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 53 lb-in6.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $475.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G20SF | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 71 lb-in8.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 200 | $475.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G30SF | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 102 lb-in11.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $487.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G50SF | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 171 lb-in19.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $487.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G100SF | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 260 lb-in30 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $487.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G200SF | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 260 lb-in30 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 20 | $498.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM015HK-5CS | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 8 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 1.94 lb-in0.22 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 20 ~ 600 | $275.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM015HK-10CS | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 8 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 3.8 lb-in0.43 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 10 ~ 300 | $275.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM015HK-15CS | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 8 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 5.7 lb-in0.65 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 6.7 ~ 200 | $275.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM015HK-20CS | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 8 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 7.6 lb-in0.86 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5 ~ 150 | $275.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM015HK-5 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 1.94 lb-in0.22 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 20 ~ 600 | $260.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM015HK-10 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 3.8 lb-in0.43 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 10 ~ 300 | $260.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM015HK-15 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 5.7 lb-in0.65 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 6.7 ~ 200 | $260.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM015HK-20 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 7.3 lb-in0.83 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5 ~ 150 | $260.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM015HK-30 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 10.6 lb-in1.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 3.3 ~ 100 | $268.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM015HK-50 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 16.8 lb-in1.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2 ~ 60 | $268.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM015HK-100 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 17.70 lb-in2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1 ~ 30 | $268.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM015HK-A | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP40 | Rated Torque N/A 0.425 lb-in0.048 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 3000 | $150.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |