Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Brushless DC Motors
Brushless DC Motor Components
Brushless DC Motors
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 300 W (2/5 HP)
- 400 W (1/2 HP)
Power Input
- AC
- DC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Spur Gear (Centered Shaft)
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP44
- IP54
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HK-GFS / GFS2G100 | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 53 lb-in6 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 30 | Request Quote | CAD - | Request Quote |
| BLM230HK-A | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.02 lb-in0.115 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | Request Quote |
CAD
-
|
Request Quote |
| BLM230HK-AC | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.02 lb-in0.115 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | Request Quote |
CAD
-
|
Request Quote |
| BLM250DHK-5CS | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 7.6 lb-in0.86 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote |
CAD
-
|
Request Quote |
| BLM250DHK-10CS | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 15 lb-in1.7 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote |
CAD
-
|
Request Quote |
| BLM250DHK-15CS | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 23 lb-in2.6 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote |
CAD
-
|
Request Quote |
| BLM250DHK-20CS | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 30 lb-in3.4 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote |
CAD
-
|
Request Quote |
| BLM250DHK-A | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | Request Quote |
CAD
-
|
Request Quote |
| BLM250DHK-AC | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | Request Quote |
CAD
-
|
Request Quote |
| BLM450HK-GFS / GFS4G5FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 7.1 lb-in0.81 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G10FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 14.1 lb-in1.6 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 8 ~ 300 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G15FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 21 lb-in2.4 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 200 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G20FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 28 lb-in3.2 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 4 ~ 150 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G30FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 100 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G50FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 71 lb-in8.1 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 60 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G100FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 143 lb-in16.2 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 30 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G200FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 280 lb-in32.5 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 15 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G5 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 7.6 lb-in0.86 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 16 ~ 600 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G10 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 15 lb-in1.7 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 8 ~ 300 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G15 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 23 lb-in2.6 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 200 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G20 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 30 lb-in3.4 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 4 ~ 150 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G30 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 100 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G50 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 72 lb-in8.2 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 60 | Request Quote | CAD - | Request Quote |
| BLM450HK-GFS / GFS4G100 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 141 lb-in16 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 30 | Request Quote | CAD - | Request Quote |
| BLM450HK-A | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | Request Quote |
CAD
-
|
Request Quote |