Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HK-GFS / GFS2G100 | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 53 lb-in6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 30 | $312.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HK-A | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 8 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 1.02 lb-in0.115 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 3000 | $163.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM230HK-AC | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 8 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 1.02 lb-in0.115 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 3000 | $171.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM250DHK-5CS | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 7.6 lb-in0.86 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 20 ~ 600 | $338.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM250DHK-10CS | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 15 lb-in1.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 10 ~ 300 | $338.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM250DHK-15CS | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 23 lb-in2.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 6.7 ~ 200 | $338.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM250DHK-20CS | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 30 lb-in3.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5 ~ 150 | $338.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM250DHK-A | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 1.69 lb-in0.191 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 3000 | $177.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM250DHK-AC | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 1.69 lb-in0.191 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 3000 | $185.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G5FR | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 7.1 lb-in0.81 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 600 | $460.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G10FR | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 14.1 lb-in1.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 300 | $460.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G15FR | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 21 lb-in2.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 200 | $460.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G20FR | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 28 lb-in3.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 150 | $460.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G30FR | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 43 lb-in4.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 100 | $475.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G50FR | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 71 lb-in8.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 60 | $475.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G100FR | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 143 lb-in16.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 30 | $475.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G200FR | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 280 lb-in32.5 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 15 | $487.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G5 | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 7.6 lb-in0.86 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 600 | $332.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G10 | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 15 lb-in1.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 300 | $332.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G15 | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 23 lb-in2.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 200 | $332.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G20 | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 30 lb-in3.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 150 | $332.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G30 | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 43 lb-in4.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 100 | $341.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G50 | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 72 lb-in8.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 60 | $341.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-GFS / GFS4G100 | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 141 lb-in16 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 30 | $341.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM450HK-A | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 1.69 lb-in0.191 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 3000 | $177.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |