Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM450HK-AC | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 1.69 lb-in0.191 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 3000 | $185.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G5S | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 4.7 lb-in0.54 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 16 ~ 800 | $535.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G10S | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 9.7 lb-in1.1 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 8 ~ 400 | $535.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G15S | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 14.1 lb-in1.6 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $535.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G20S | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 19.4 lb-in2.2 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 4 ~ 200 | $535.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G30S | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 27 lb-in3.1 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $544.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G50S | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 46 lb-in5.2 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $544.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G100S | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 53 lb-in6 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $544.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G5FR | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 3.5 lb-in0.4 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 16 ~ 800 | $606.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G10FR | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 7.5 lb-in0.85 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 8 ~ 400 | $606.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G15FR | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 11.5 lb-in1.3 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $606.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G20FR | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 15 lb-in1.7 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 4 ~ 200 | $606.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G30FR | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 23 lb-in2.6 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $621.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G50FR | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 38 lb-in4.3 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $621.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G100FR | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 75 lb-in8.50 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $621.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G200FR | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 150 lb-in17 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 0.4 ~ 20 | $634.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM230HPM-ACS | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 8 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 0.85 lb-in0.096 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 80 ~ 4000 | $428.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM230HPM-AS | Output Power N/A 30 W (1/25 HP) | Power Input N/A AC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 8 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 0.85 lb-in0.096 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 80 ~ 4000 | $421.00 | Type N/A Connector |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G5S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 7.9 lb-in0.9 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 16 ~ 800 | $562.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G10S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 15.9 lb-in1.8 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 8 ~ 400 | $562.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G15S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 23 lb-in2.7 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $562.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G20S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 31 lb-in3.6 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 4 ~ 200 | $562.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G30S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 46 lb-in5.2 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $571.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G50S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 76 lb-in8.6 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $571.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G100S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 141 lb-in16 N·m | Brake Type N/A Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $571.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |