Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM460SHP-GFV / GFV4G5S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 7.9 lb-in0.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 800 | $335.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G10S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 15.9 lb-in1.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 400 | $335.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G15S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 23 lb-in2.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $335.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G20S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 31 lb-in3.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 200 | $335.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G30S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 46 lb-in5.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $344.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G50S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 76 lb-in8.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $344.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G100S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 141 lb-in16 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $344.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHP-GFV / GFV4G200S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 15 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 141 lb-in16 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 20 | $355.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM260HP-AS | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 8 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 1.6875 lb-in0.191 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 4000 | $186.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G5AS | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 3/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 17.6 lb-in2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 800 | $409.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G10AS | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 3/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 36 lb-in4.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 400 | $409.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G15AS | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 3/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 53 lb-in6.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $409.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G20AS | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 3/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 71 lb-in8.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 200 | $409.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G30AS | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 3/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 102 lb-in11.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $420.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G50AS | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 3/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 171 lb-in19.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $420.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G100AS | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 3/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 260 lb-in30 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $420.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G200AS | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 3/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 260 lb-in30 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 20 | $431.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPK / 5H10C | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 5/8 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 28 lb-in3.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 360 | $623.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPK / 5H15C | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 5/8 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 42 lb-in4.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 240 | $623.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPK / 5H20C | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 5/8 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 57 lb-in6.5 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 180 | $623.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPK / 5H30C | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 5/8 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 85 lb-in9.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 120 | $631.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPK / 5H50C | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 5/8 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 141 lb-in16 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 72 | $631.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPK / 5H100C | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 5/8 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 280 lb-in32.3 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 36 | $631.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPK / 5H200C | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 5/8 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 470 lb-in53.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 18 | $634.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HP-GFV / GFV5G5S | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 17.6 lb-in2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 800 | $409.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |