COMPANY HEADER

Brushless DC Motors

476 - 500 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

Add To Cart/Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 15 mm N/A IP66 N/A 7.5 lb-in0.85 N·m N/A Power off activated type. Automatically controlled by the driver. N/A 16 ~ 800 $679.00 N/A Connector N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 15 mm N/A IP66 N/A 15 lb-in1.7 N·m N/A Power off activated type. Automatically controlled by the driver. N/A 8 ~ 400 $679.00 N/A Connector N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 15 mm N/A IP66 N/A 23 lb-in2.6 N·m N/A Power off activated type. Automatically controlled by the driver. N/A 5.3 ~ 267 $679.00 N/A Connector N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 15 mm N/A IP66 N/A 30 lb-in3.4 N·m N/A Power off activated type. Automatically controlled by the driver. N/A 4 ~ 200 $679.00 N/A Connector N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 15 mm N/A IP66 N/A 45 lb-in5.1 N·m N/A Power off activated type. Automatically controlled by the driver. N/A 2.7 ~ 133 $694.00 N/A Connector N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 15 mm N/A IP66 N/A 75 lb-in8.50 N·m N/A Power off activated type. Automatically controlled by the driver. N/A 1.6 ~ 80 $694.00 N/A Connector N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 15 mm N/A IP66 N/A 150 lb-in17 N·m N/A Power off activated type. Automatically controlled by the driver. N/A 0.8 ~ 40 $694.00 N/A Connector N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A 15 mm N/A IP66 N/A 300 lb-in34 N·m N/A Power off activated type. Automatically controlled by the driver. N/A 0.4 ~ 20 $706.00 N/A Connector N/A Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Round Shaft with Flat (No Gearhead) N/A N/A 8 mm N/A IP66 N/A 1.6875 lb-in0.191 N·m N/A Power off activated type. Automatically controlled by the driver. N/A 80 ~ 4000 $442.00 N/A Connector N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A AC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A IP66 N/A 1.6875 lb-in0.191 N·m N/A Power off activated type. Automatically controlled by the driver. N/A 80 ~ 4000 $436.00 N/A Connector N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 5 :1 N/A 22 mm N/A IP67 N/A 25 lb-in2.9 N·m N/A N/A 16 ~ 800 $621.00 N/A Connector N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 10 :1 N/A 22 mm N/A IP67 N/A 50 lb-in5.7 N·m N/A N/A 8 ~ 400 $621.00 N/A Connector N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 15 :1 N/A 22 mm N/A IP67 N/A 76 lb-in8.6 N·m N/A N/A 5.3 ~ 267 $621.00 N/A Connector N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 20 :1 N/A 22 mm N/A IP67 N/A 101 lb-in11.5 N·m N/A N/A 4 ~ 200 $621.00 N/A Connector N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 30 :1 N/A 22 mm N/A IP67 N/A 145 lb-in16.4 N·m N/A N/A 2.7 ~ 133 $634.00 N/A Connector N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 50 :1 N/A 22 mm N/A IP67 N/A 240 lb-in27.4 N·m N/A N/A 1.6 ~ 80 $634.00 N/A Connector N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 100 :1 N/A 22 mm N/A IP67 N/A 450 lb-in51.6 N·m N/A N/A 0.8 ~ 40 $654.00 N/A Connector N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 5 :1 N/A 22 mm N/A IP67 N/A 38 lb-in4.3 N·m N/A N/A 16 ~ 800 $674.00 N/A Connector N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 10 :1 N/A 22 mm N/A IP67 N/A 76 lb-in8.6 N·m N/A N/A 8 ~ 400 $674.00 N/A Connector N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 15 :1 N/A 22 mm N/A IP67 N/A 114 lb-in12.9 N·m N/A N/A 5.3 ~ 267 $674.00 N/A Connector N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 20 :1 N/A 22 mm N/A IP67 N/A 152 lb-in17.2 N·m N/A N/A 4 ~ 200 $674.00 N/A Connector N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 30 :1 N/A 22 mm N/A IP67 N/A 210 lb-in24.6 N·m N/A N/A 2.7 ~ 133 $687.00 N/A Connector N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 50 :1 N/A 22 mm N/A IP67 N/A 360 lb-in41.1 N·m N/A N/A 1.6 ~ 80 $687.00 N/A Connector N/A Add To Cart
Request Quote
N/A 300 W (2/5 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 100 :1 N/A 22 mm N/A IP67 N/A 610 lb-in70 N·m N/A N/A 0.8 ~ 40 $707.00 N/A Connector N/A Add To Cart
Request Quote
N/A 400 W (1/2 HP) N/A AC N/A Parallel Shaft Gearhead (Stainless Steel Shaft) N/A 5 :1 N/A 22 mm N/A IP67 N/A 50 lb-in5.7 N·m N/A N/A 16 ~ 800 $674.00 N/A Connector N/A Add To Cart
Request Quote
476 - 500 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »