Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM7400HW-GFV / GFV7G10SW | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP67 | Rated Torque N/A 100 lb-in11.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 400 | $674.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM7400HW-GFV / GFV7G15SW | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP67 | Rated Torque N/A 151 lb-in17.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $674.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM7400HW-GFV / GFV7G20SW | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP67 | Rated Torque N/A 200 lb-in22.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 200 | $674.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM7400HW-GFV / GFV7G30SW | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP67 | Rated Torque N/A 290 lb-in32.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $687.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |
| BLM7400HW-GFV / GFV7G50SW | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP67 | Rated Torque N/A 480 lb-in54.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $687.00 | Type N/A Connector | CAD N/A |
Add To Cart
Request Quote |