COMPANY HEADER

Brushless DC Motors

51 - 75 of 505 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

Add To Cart/Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 18 mm N/A IP66 N/A 36 lb-in4.1 N·m N/A N/A 8 ~ 400 $409.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A IP66 N/A 53 lb-in6.1 N·m N/A N/A 5.3 ~ 267 $409.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 18 mm N/A IP66 N/A 71 lb-in8.1 N·m N/A N/A 4 ~ 200 $409.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A IP66 N/A 102 lb-in11.6 N·m N/A N/A 2.7 ~ 133 $420.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A IP66 N/A 171 lb-in19.4 N·m N/A N/A 1.6 ~ 80 $420.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A IP66 N/A 260 lb-in30 N·m N/A N/A 0.8 ~ 40 $420.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 18 mm N/A IP66 N/A 260 lb-in30 N·m N/A N/A 0.4 ~ 20 $431.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 10 :1 N/A 15 mm N/A IP66 N/A 28 lb-in3.2 N·m N/A N/A 8 ~ 360 $585.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 15 :1 N/A 15 mm N/A IP66 N/A 42 lb-in4.8 N·m N/A N/A 5.3 ~ 240 $585.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 20 :1 N/A 15 mm N/A IP66 N/A 57 lb-in6.5 N·m N/A N/A 4 ~ 180 $585.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 30 :1 N/A 15 mm N/A IP66 N/A 85 lb-in9.7 N·m N/A N/A 2.7 ~ 120 $599.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 50 :1 N/A 15 mm N/A IP66 N/A 141 lb-in16 N·m N/A N/A 1.6 ~ 72 $599.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 100 :1 N/A 15 mm N/A IP66 N/A 280 lb-in32.3 N·m N/A N/A 0.8 ~ 36 $599.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 200 :1 N/A 15 mm N/A IP66 N/A 470 lb-in53.9 N·m N/A N/A 0.4 ~ 18 $614.00 N/A N/A Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A AC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A IP66 N/A 3.375 lb-in0.382 N·m N/A N/A 80 ~ 4000 $222.00 N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 7/8 inch N/A IP66 N/A 25 lb-in2.9 N·m N/A N/A 16 ~ 800 $511.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 7/8 inch N/A IP66 N/A 50 lb-in5.7 N·m N/A N/A 8 ~ 400 $511.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 7/8 inch N/A IP66 N/A 76 lb-in8.6 N·m N/A N/A 5.3 ~ 267 $511.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 7/8 inch N/A IP66 N/A 101 lb-in11.5 N·m N/A N/A 4 ~ 200 $511.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 7/8 inch N/A IP66 N/A 145 lb-in16.4 N·m N/A N/A 2.7 ~ 133 $526.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 7/8 inch N/A IP66 N/A 240 lb-in27.4 N·m N/A N/A 1.6 ~ 80 $526.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 7/8 inch N/A IP66 N/A 450 lb-in51.6 N·m N/A N/A 0.8 ~ 40 $545.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 7/8 inch N/A IP66 N/A 610 lb-in70 N·m N/A N/A 0.4 ~ 20 $545.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft (Foot Mount) Gearhead N/A 5 :1 N/A 3/4 inch N/A IP44 N/A 21 lb-in2.4 N·m N/A N/A 16 ~ 720 $615.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft (Foot Mount) Gearhead N/A 10 :1 N/A 3/4 inch N/A IP44 N/A 43 lb-in4.9 N·m N/A N/A 8 ~ 360 $615.00 N/A N/A Add To Cart
Request Quote
51 - 75 of 505 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »