COMPANY HEADER

Brushless DC Motors

76 - 100 of 505 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

Add To Cart/Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft (Foot Mount) Gearhead N/A 20 :1 N/A 3/4 inch N/A IP44 N/A 85 lb-in9.7 N·m N/A N/A 4 ~ 180 $615.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft (Foot Mount) Gearhead N/A 30 :1 N/A 7/8 inch N/A IP44 N/A 115 lb-in13 N·m N/A N/A 2.7 ~ 120 $650.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft (Foot Mount) Gearhead N/A 50 :1 N/A 7/8 inch N/A IP44 N/A 199 lb-in22.5 N·m N/A N/A 1.6 ~ 72 $650.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft (Foot Mount) Gearhead N/A 100 :1 N/A 1-1/8 inch N/A IP44 N/A 420 lb-in48.4 N·m N/A N/A 0.8 ~ 36 $798.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft (Foot Mount) Gearhead N/A 200 :1 N/A 1-1/8 inch N/A IP44 N/A 800 lb-in91.3 N·m N/A N/A 0.4 ~ 18 $798.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft (Foot Mount) Gearhead N/A 300 :1 N/A 1-1/4 inch N/A IP44 N/A 1160 lb-in132 N·m N/A N/A 0.27 ~ 12 $989.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft (Foot Mount) Gearhead N/A 450 :1 N/A 1-1/4 inch N/A IP44 N/A 1750 lb-in198 N·m N/A N/A 0.18 ~ 8 $989.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft (Foot Mount) Gearhead N/A 600 :1 N/A 1-5/8 inch N/A IP44 N/A 2200 lb-in259 N·m N/A N/A 0.13 ~ 6 $1,180.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft (Foot Mount) Gearhead N/A 1200 :1 N/A 1-5/8 inch N/A IP44 N/A 4500 lb-in518 N·m N/A N/A 0.07 ~ 3 $1,180.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 5 :1 N/A 1 inch N/A IP66 N/A 18.5 lb-in2.1 N·m N/A N/A 16 ~ 720 $863.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 10 :1 N/A 1 inch N/A IP66 N/A 36 lb-in4.1 N·m N/A N/A 8 ~ 360 $863.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 15 :1 N/A 1 inch N/A IP66 N/A 54 lb-in6.2 N·m N/A N/A 5.3 ~ 240 $863.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 20 :1 N/A 1 inch N/A IP66 N/A 73 lb-in8.3 N·m N/A N/A 4 ~ 180 $863.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 30 :1 N/A 1 inch N/A IP66 N/A 118 lb-in13.4 N·m N/A N/A 2.7 ~ 120 $863.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 50 :1 N/A 1 inch N/A IP66 N/A 197 lb-in22.3 N·m N/A N/A 1.6 ~ 72 $902.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 100 :1 N/A 1-1/4 inch N/A IP66 N/A 360 lb-in41 N·m N/A N/A 0.8 ~ 36 $1,109.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Right-Angle Hollow Shaft Gearhead N/A 200 :1 N/A 1-1/4 inch N/A IP66 N/A 730 lb-in82.8 N·m N/A N/A 0.4 ~ 18 $1,318.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 1-1/4 inch N/A IP66 N/A 1160 lb-in132 N·m N/A N/A 0.27 ~ 12 $1,101.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 450 :1 N/A 1-1/4 inch N/A IP66 N/A 1750 lb-in198 N·m N/A N/A 0.18 ~ 8 $1,101.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 22 mm N/A IP66 N/A 25 lb-in2.9 N·m N/A N/A 16 ~ 800 $511.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 22 mm N/A IP66 N/A 50 lb-in5.7 N·m N/A N/A 8 ~ 400 $511.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 22 mm N/A IP66 N/A 76 lb-in8.6 N·m N/A N/A 5.3 ~ 267 $511.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 22 mm N/A IP66 N/A 101 lb-in11.5 N·m N/A N/A 4 ~ 200 $511.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 22 mm N/A IP66 N/A 145 lb-in16.4 N·m N/A N/A 2.7 ~ 133 $526.00 N/A N/A Add To Cart
Request Quote
N/A 200 W (1/4 HP) N/A AC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 22 mm N/A IP66 N/A 240 lb-in27.4 N·m N/A N/A 1.6 ~ 80 $526.00 N/A N/A Add To Cart
Request Quote
76 - 100 of 505 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »