Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6400SHP-GFV / GFV6G10AS | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 7/8 in. | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 100.80 lb-in11.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 400 | $552.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G15AS | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 7/8 in. | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 151.30 lb-in17.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $552.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G20AS | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 7/8 in. | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 202.60 lb-in22.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 200 | $552.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G30AS | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 7/8 in. | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 290.30 lb-in32.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $567.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G50AS | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 7/8 in. | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 483.20 lb-in54.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $567.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G5S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 50.40 lb-in5.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 800 | $552.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G10S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 100.80 lb-in11.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 400 | $552.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G15S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 151.30 lb-in17.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $552.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G20S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 202.60 lb-in22.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 200 | $552.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G30S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 290.30 lb-in32.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $567.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G50S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 483.20 lb-in54.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $567.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HP-AS | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 14 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 11.24 lb-in1.27 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 4000 | $315.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM5400HPK / 5AB5A | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 3/4 inch | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 47.79 lb-in5.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 720 | $665.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5AB10A | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 3/4 inch | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 96.47 lb-in10.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 360 | $665.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5AB20A | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 3/4 inch | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 192.06 lb-in21.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 180 | $665.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5CB30A | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 7/8 inch | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 280.57 lb-in31.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 120 | $700.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5CB50A | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 7/8 inch | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 441.65 lb-in49.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 72 | $700.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5EB100A | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 1-1/8 inch | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 955.88 lb-in108 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 36 | $848.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5EB200A | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 1-1/8 inch | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 1814.41 lb-in205 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 18 | $848.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5KB300A | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 1-1/4 inch | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 2637.53 lb-in298 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.27 ~ 12 | $1,039.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5KB450A | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 450 :1 | Output Shaft Diameter N/A 1-1/4 inch | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 3814.68 lb-in431 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.18 ~ 8 | $1,039.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5SB600A | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 600 :1 | Output Shaft Diameter N/A 1-5/8 inch | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 5159.99 lb-in583 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.19 ~ 6 | $1,230.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5DV100C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 955.88 lb-in108 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 36 | $851.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5DV200C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 1814.41 lb-in205 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 18 | $851.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5KV300C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 1-1/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 2637.53 lb-in298 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.27 ~ 12 | $1,151.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |