Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5400HPK / 5KV450C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 450 :1 | Output Shaft Diameter N/A 1-1/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 3814.68 lb-in431 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.18 ~ 8 | $1,151.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH5C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 1 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 42.48 lb-in4.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 720 | $913.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH10C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 1 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 84.08 lb-in9.5 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 360 | $913.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH15C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 1 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 126.57 lb-in14.3 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 240 | $913.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH20C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 1 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 169.05 lb-in19.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 180 | $913.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH30C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 1 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 269.95 lb-in30.5 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 120 | $913.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH50C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 1 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 449.62 lb-in50.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 72 | $952.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5YH100C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 1-1/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 778.87 lb-in88 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 36 | $1,159.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5YH200C | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 1-1/4 inch | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 1575.44 lb-in178 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 18 | $1,368.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5AB5B | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 47.79 lb-in5.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 720 | $665.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5AB10B | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 96.47 lb-in10.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 360 | $665.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5AB20B | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 192.06 lb-in21.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 180 | $665.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5CB30B | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 280.57 lb-in31.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 120 | $700.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5CB50B | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 441.65 lb-in49.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 72 | $700.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5EB100B | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 28 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 955.88 lb-in108 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 36 | $848.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5EB200B | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 28 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 1814.41 lb-in205 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 18 | $848.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5KB300B | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 32 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 2637.53 lb-in298 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.27 ~ 12 | $1,043.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5KB450B | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 450 :1 | Output Shaft Diameter N/A 32 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 3814.68 lb-in431 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.18 ~ 8 | $1,043.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5SB600B | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) N/A 600 :1 | Output Shaft Diameter N/A 40 mm | Degree of Protection (Motor) N/A IP44 | Rated Torque N/A 5159.99 lb-in583 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.19 ~ 6 | $1,229.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5DV100S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 28 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 955.88 lb-in108 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 36 | $851.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5DV200S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 28 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 1814.41 lb-in205 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 18 | $851.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5KV300S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 300 :1 | Output Shaft Diameter N/A 32 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 2637.53 lb-in298 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.27 ~ 12 | $1,149.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5KV450S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 450 :1 | Output Shaft Diameter N/A 32 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 3814.68 lb-in431 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.18 ~ 8 | $1,149.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH5S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 42.48 lb-in4.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 720 | $913.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH10S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 84.08 lb-in9.5 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 360 | $913.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |