Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Brushless DC Motors
Brushless DC Motor Components
Brushless DC Motors
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 300 W (2/5 HP)
- 400 W (1/2 HP)
Power Input
- AC
- DC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Spur Gear (Centered Shaft)
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP44
- IP54
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5400HPK / 5XH15S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 126.57 lb-in14.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 240 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5400HPK / 5XH20S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 169.05 lb-in19.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5400HPK / 5XH30S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 269.95 lb-in30.5 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5400HPK / 5XH50S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 449.62 lb-in50.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5400HPK / 5YH100S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 778.87 lb-in88 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM5400HPK / 5YH200S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1575.44 lb-in178 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 (reference only when used with an inverter) | Request Quote | CAD - | Request Quote |
| BLM460SHPK / 4H10S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 10.6 lb-in1.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote | CAD - | Request Quote |
| BLM460SHPK / 4H15S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 240 | Request Quote | CAD - | Request Quote |
| BLM460SHPK / 4H20S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.5 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 | Request Quote | CAD - | Request Quote |
| BLM460SHPK / 4H30S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 35 lb-in3.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 | Request Quote | CAD - | Request Quote |
| BLM460SHPK / 4H50S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 59 lb-in6.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 | Request Quote | CAD - | Request Quote |
| BLM460SHPK / 4H100S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 117 lb-in12.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote | CAD - | Request Quote |
| BLM460SHPK / 4H200S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 182 lb-in15.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote | CAD - | Request Quote |
| BLHM015K-A | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 0.425 lb-in0.048 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | Request Quote |
CAD
-
|
Request Quote |
| BLHM015K-5 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.94 lb-in0.22 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote |
CAD
-
|
Request Quote |
| BLHM015K-10 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 3.8 lb-in0.43 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote |
CAD
-
|
Request Quote |
| BLHM015K-15 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 5.7 lb-in0.65 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote |
CAD
-
|
Request Quote |
| BLHM015K-20 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 7.3 lb-in0.83 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote |
CAD
-
|
Request Quote |
| BLHM015K-30 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 10.6 lb-in1.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote |
CAD
-
|
Request Quote |
| BLHM015K-50 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 16.8 lb-in1.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote |
CAD
-
|
Request Quote |
| BLHM015K-100 | Output Power - 15 W (1/50 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 6 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 17.70 lb-in2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote |
CAD
-
|
Request Quote |
| BLHM230KC-A | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.02 lb-in0.115 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | Request Quote | CAD - | Request Quote |
| BLHM450KC-A | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | Request Quote | CAD - | Request Quote |
| BLHM5100KC-A | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 3.5 lb-in0.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | Request Quote | CAD - | Request Quote |
| BLM5120HPM-GFV / GFV5G5S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 17.6 lb-in2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | CAD - | Request Quote |