Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5400HPK / 5XH15S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 126.57 lb-in14.3 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 240 | $913.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH20S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 169.05 lb-in19.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 180 | $913.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH30S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 269.95 lb-in30.5 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 120 | $913.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH50S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 25 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 449.62 lb-in50.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 72 | $952.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5YH100S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 30 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 778.87 lb-in88 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 36 | $1,159.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5400HPK / 5YH200S | Output Power N/A 400 W (1/2 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 30 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 1575.44 lb-in178 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 18 | $1,368.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPK / 4H10S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 10.6 lb-in1.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 360 | $565.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPK / 4H15S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 15.9 lb-in1.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 240 | $565.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPK / 4H20S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 23 lb-in2.5 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 180 | $565.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPK / 4H30S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 35 lb-in3.8 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 120 | $580.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPK / 4H50S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 59 lb-in6.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 72 | $580.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPK / 4H100S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 117 lb-in12.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 36 | $580.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM460SHPK / 4H200S | Output Power N/A 60 W (1/12 HP) | Power Input N/A AC | Shaft/Gear Type N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 182 lb-in15.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 18 | $594.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLHM015K-A | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 0.425 lb-in0.048 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 100 ~ 3000 | $174.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM015K-5 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 1.94 lb-in0.22 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 20 ~ 600 | $288.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM015K-10 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 3.8 lb-in0.43 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 10 ~ 300 | $288.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM015K-15 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 5.7 lb-in0.65 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 6.7 ~ 200 | $288.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM015K-20 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 7.3 lb-in0.83 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5 ~ 150 | $288.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM015K-30 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 10.6 lb-in1.2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 3.3 ~ 100 | $297.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM015K-50 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 16.8 lb-in1.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2 ~ 60 | $297.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM015K-100 | Output Power N/A 15 W (1/50 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 6 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 17.70 lb-in2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1 ~ 30 | $297.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM230KC-A | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 8 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 1.02 lb-in0.115 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 100 ~ 3000 | $200.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLHM450KC-A | Output Power N/A 50 W (1/15 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 1.69 lb-in0.191 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 100 ~ 3000 | $216.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLHM5100KC-A | Output Power N/A 100 W (1/8 HP) | Power Input N/A DC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 3.5 lb-in0.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 100 ~ 3000 | $259.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFV5G5S | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 17.6 lb-in2 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 800 | $711.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |