Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5120HPM-GFV / GFV5G10S | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 36 lb-in4.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 400 | $711.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFV5G15S | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 53 lb-in6.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $711.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFV5G20S | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 71 lb-in8.1 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 200 | $711.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFV5G30S | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 102 lb-in11.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $722.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFV5G50S | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 171 lb-in19.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $722.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFV5G100S | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 260 lb-in30 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $722.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFV5G200S | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 18 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 260 lb-in30 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 20 | $733.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5120HPM-AS | Output Power N/A 120 W (1/6 HP) | Power Input N/A AC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 12 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 3.375 lb-in0.382 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 4000 | $559.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFV6G5S | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 25 lb-in2.9 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 16 ~ 800 | $840.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFV6G10S | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 50 lb-in5.7 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 8 ~ 400 | $840.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFV6G15S | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 76 lb-in8.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 5.3 ~ 267 | $840.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFV6G20S | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 101 lb-in11.5 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 4 ~ 200 | $840.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFV6G30S | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 145 lb-in16.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 2.7 ~ 133 | $855.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFV6G50S | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 240 lb-in27.4 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 1.6 ~ 80 | $855.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFV6G100S | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 450 lb-in51.6 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.8 ~ 40 | $874.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFV6G200S | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 22 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 610 lb-in70 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 0.4 ~ 20 | $874.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLM5200HPM-AS | Output Power N/A 200 W (1/4 HP) | Power Input N/A AC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 14 mm | Degree of Protection (Motor) N/A IP66 | Rated Torque N/A 5.625 lb-in0.637 N·m | Brake Type N/A | Variable Speed Range (r/min) N/A 80 ~ 4000 | $636.00 | Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| BLHM230KCM-GFS / GFS2G5 | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 4.6 lb-in0.52 N·m | Brake Type N/A Power Off Activated Type (For load holding) | Variable Speed Range (r/min) N/A 20 ~ 600 | $541.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLHM230KCM-GFS / GFS2G10 | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 8.8 lb-in1 N·m | Brake Type N/A Power Off Activated Type (For load holding) | Variable Speed Range (r/min) N/A 10 ~ 300 | $541.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLHM230KCM-GFS / GFS2G15 | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 14.1 lb-in1.6 N·m | Brake Type N/A Power Off Activated Type (For load holding) | Variable Speed Range (r/min) N/A 6.7 ~ 200 | $541.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLHM230KCM-GFS / GFS2G20 | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 18.5 lb-in2.1 N·m | Brake Type N/A Power Off Activated Type (For load holding) | Variable Speed Range (r/min) N/A 5 ~ 150 | $541.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLHM230KCM-GFS / GFS2G30 | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 26 lb-in3 N·m | Brake Type N/A Power Off Activated Type (For load holding) | Variable Speed Range (r/min) N/A 3.3 ~ 100 | $551.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLHM230KCM-GFS / GFS2G50 | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 43 lb-in4.9 N·m | Brake Type N/A Power Off Activated Type (For load holding) | Variable Speed Range (r/min) N/A 2 ~ 60 | $551.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLHM230KCM-GFS / GFS2G100 | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 53 lb-in6 N·m | Brake Type N/A Power Off Activated Type (For load holding) | Variable Speed Range (r/min) N/A 1 ~ 30 | $551.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |
| BLHM230KCM-GFS / GFS2G200 | Output Power N/A 30 W (1/25 HP) | Power Input N/A DC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 10 mm | Degree of Protection (Motor) N/A IP65 | Rated Torque N/A 53 lb-in6 N·m | Brake Type N/A Power Off Activated Type (For load holding) | Variable Speed Range (r/min) N/A 0.5 ~ 15 | $560.00 | Type N/A | CAD N/A |
Add To Cart
Request Quote |