Brushless PM Motors

351 - 375 of 505 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
BLM6200SHPM-GFV / GFS6G100FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - IP65 - 470 lb-in54 N·m - - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 $926.00 - Add To Cart
Request Quote
BLM6300SHP-GFV / GFS6G10FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - IP65 - 71 lb-in8.1 N·m - - - 8 ~ 400 $644.00 - Add To Cart
Request Quote
BLM6300SHP-GFV / GFS6G15FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - IP65 - 107 lb-in12.1 N·m - - - 5.3 ~ 267 $644.00 - Add To Cart
Request Quote
BLM6300SHP-GFV / GFS6G20FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - IP65 - 143 lb-in16.2 N·m - - - 4 ~ 200 $644.00 - Add To Cart
Request Quote
BLM6300SHP-GFV / GFS6G30FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - IP65 - 210 lb-in24.3 N·m - - - 2.7 ~ 133 $656.00 - Add To Cart
Request Quote
BLM6300SHP-GFV / GFS6G50FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - IP65 - 350 lb-in40.5 N·m - - - 1.6 ~ 80 $656.00 - Add To Cart
Request Quote
BLM6300SHP-GFV / GFS6G100FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - IP65 - 710 lb-in81 N·m - - - 0.8 ~ 40 $656.00 - Add To Cart
Request Quote
BLM6400SHP-GFV / GFS6G5FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 25 mm - IP65 - 46 lb-in5.3 N·m - - - 16 ~ 800 (reference only when used with an inverter) $626.00 - Add To Cart
Request Quote
BLM6400SHP-GFV / GFS6G10FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - IP65 - 94 lb-in10.7 N·m - - - 8 ~ 400 (reference only when used with an inverter) $626.00 - Add To Cart
Request Quote
BLM6400SHP-GFV / GFS6G15FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - IP65 - 142 lb-in16.1 N·m - - - 5.3 ~ 267 (reference only when used with an inverter) $626.00 - Add To Cart
Request Quote
BLM6400SHP-GFV / GFS6G20FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - IP65 - 190 lb-in21.5 N·m - - - 4 ~ 200 (reference only when used with an inverter) $626.00 - Add To Cart
Request Quote
BLM6400SHP-GFV / GFS6G30FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - IP65 - 280 lb-in32.3 N·m - - - 2.7 ~ 133 (reference only when used with an inverter) $638.00 - Add To Cart
Request Quote
BLM6400SHP-GFV / GFS6G50FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - IP65 - 460 lb-in53 N·m - - - 1.6 ~ 80 (reference only when used with an inverter) $638.00 - Add To Cart
Request Quote
BLM6400SHP-GFV / GFS6G100FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - IP65 - 940 lb-in107 N·m - - - 0.8 ~ 36 (reference only when used with an inverter) $638.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFV2G5SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 5 :1 - 10 mm - IP66 - 3.90 lb-in0.45 N·m - - - 16 ~ 800 $373.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFV2G10SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 10 :1 - 10 mm - IP66 - 7.9 lb-in0.9 N·m - - - 8 ~ 400 $373.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFV2G15SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 15 :1 - 10 mm - IP66 - 12.3 lb-in1.4 N·m - - - 5.3 ~ 267 $373.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFV2G20SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 20 :1 - 10 mm - IP66 - 15.9 lb-in1.8 N·m - - - 4 ~ 200 $373.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFV2G30SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 30 :1 - 10 mm - IP66 - 23 lb-in2.6 N·m - - - 2.7 ~ 133 $382.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFV2G50SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 50 :1 - 10 mm - IP66 - 38 lb-in4.3 N·m - - - 1.6 ~ 80 $382.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFV2G100SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 100 :1 - 10 mm - IP66 - 53 lb-in6 N·m - - - 0.8 ~ 40 $382.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFV2G200SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 200 :1 - 10 mm - IP66 - 53 lb-in6 N·m - - - 0.4 ~ 20 $392.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFV4G5SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 5 :1 - 15 mm - IP66 - 7.9 lb-in0.9 N·m - - - 16 ~ 800 $403.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFV4G10SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 10 :1 - 15 mm - IP66 - 15.9 lb-in1.8 N·m - - - 8 ~ 400 $403.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFV4G15SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 15 :1 - 15 mm - IP66 - 23 lb-in2.7 N·m - - - 5.3 ~ 267 $403.00 - Add To Cart
Request Quote
351 - 375 of 505 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved