Brushless PM Motors

376 - 400 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
BLM460SHP-GFV / GFV4G20SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 20 :1 - 15 mm - IP66 - 31 lb-in3.6 N·m - - - 4 ~ 200 $403.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFV4G30SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 30 :1 - 15 mm - IP66 - 46 lb-in5.2 N·m - - - 2.7 ~ 133 $412.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFV4G50SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 50 :1 - 15 mm - IP66 - 76 lb-in8.6 N·m - - - 1.6 ~ 80 $412.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFV4G100SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 100 :1 - 15 mm - IP66 - 141 lb-in16 N·m - - - 0.8 ~ 40 $412.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFV4G200SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 200 :1 - 15 mm - IP66 - 141 lb-in16 N·m - - - 0.4 ~ 20 $421.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFV5G5SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 5 :1 - 18 mm - IP66 - 17.70 lb-in2 N·m - - - 16 ~ 800 (reference only when used with an inverter) $475.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFV5G10SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 10 :1 - 18 mm - IP66 - 36 lb-in4.1 N·m - - - 8 ~ 400 (reference only when used with an inverter) $475.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFV5G15SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 15 :1 - 18 mm - IP66 - 53 lb-in6.1 N·m - - - 5.3 ~ 267 (reference only when used with an inverter) $475.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFV5G20SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 20 :1 - 18 mm - IP66 - 71 lb-in8.1 N·m - - - 4 ~ 200 (reference only when used with an inverter) $475.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFV5G30SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 30 :1 - 18 mm - IP66 - 102 lb-in11.6 N·m - - - 2.7 ~ 133 (reference only when used with an inverter) $487.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFV5G50SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 50 :1 - 18 mm - IP66 - 171 lb-in19.4 N·m - - - 1.6 ~ 80 (reference only when used with an inverter) $487.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFV5G100SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 100 :1 - 18 mm - IP66 - 260 lb-in30 N·m - - - 0.8 ~ 40 (reference only when used with an inverter) $487.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFV5G200SF - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 200 :1 - 18 mm - IP66 - 260 lb-in30 N·m - - - 0.4 ~ 20 (reference only when used with an inverter) $498.00 - Add To Cart
Request Quote
BLM015HK-5CS - 15 W (1/50 HP) - DC - Spur Gear (Centered Shaft) - 5 :1 - 8 mm - IP40 - 1.94 lb-in0.22 N·m - Connector - - 20 ~ 600 $275.00 - Add To Cart
Request Quote
BLM015HK-10CS - 15 W (1/50 HP) - DC - Spur Gear (Centered Shaft) - 10 :1 - 8 mm - IP40 - 3.8 lb-in0.43 N·m - Connector - - 10 ~ 300 $275.00 - Add To Cart
Request Quote
BLM015HK-15CS - 15 W (1/50 HP) - DC - Spur Gear (Centered Shaft) - 15 :1 - 8 mm - IP40 - 5.7 lb-in0.65 N·m - Connector - - 6.7 ~ 200 $275.00 - Add To Cart
Request Quote
BLM015HK-20CS - 15 W (1/50 HP) - DC - Spur Gear (Centered Shaft) - 20 :1 - 8 mm - IP40 - 7.6 lb-in0.86 N·m - Connector - - 5 ~ 150 $275.00 - Add To Cart
Request Quote
BLM015HK-5 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 6 mm - IP40 - 1.94 lb-in0.22 N·m - Connector - - 20 ~ 600 $260.00 - Add To Cart
Request Quote
BLM015HK-10 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 6 mm - IP40 - 3.8 lb-in0.43 N·m - Connector - - 10 ~ 300 $260.00 - Add To Cart
Request Quote
BLM015HK-15 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 6 mm - IP40 - 5.7 lb-in0.65 N·m - Connector - - 6.7 ~ 200 $260.00 - Add To Cart
Request Quote
BLM015HK-20 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 6 mm - IP40 - 7.3 lb-in0.83 N·m - Connector - - 5 ~ 150 $260.00 - Add To Cart
Request Quote
BLM015HK-30 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 6 mm - IP40 - 10.6 lb-in1.2 N·m - Connector - - 3.3 ~ 100 $268.00 - Add To Cart
Request Quote
BLM015HK-50 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 6 mm - IP40 - 16.8 lb-in1.9 N·m - Connector - - 2 ~ 60 $268.00 - Add To Cart
Request Quote
BLM015HK-100 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 6 mm - IP40 - 17.70 lb-in2 N·m - Connector - - 1 ~ 30 $268.00 - Add To Cart
Request Quote
BLM015HK-A - 15 W (1/50 HP) - DC - Round Shaft (No Gearhead) - - 6 mm - IP40 - 0.425 lb-in0.048 N·m - Connector - - 80 ~ 3000 $150.00 - Add To Cart
Request Quote
376 - 400 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved