Brushless PM Motors

426 - 450 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
BLM230HK-GFS / GFS2G100 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 10 mm - IP65 - 53 lb-in6 N·m - Connector - - 0.8 ~ 30 $312.00 - Add To Cart
Request Quote
BLM230HK-A - 30 W (1/25 HP) - DC - Round Shaft (No Gearhead) - - 8 mm - IP65 - 1.02 lb-in0.115 N·m - Connector - - 80 ~ 3000 $163.00 - Add To Cart
Request Quote
BLM230HK-AC - 30 W (1/25 HP) - DC - Round Shaft with Flat (No Gearhead) - - 8 mm - IP65 - 1.02 lb-in0.115 N·m - Connector - - 80 ~ 3000 $171.00 - Add To Cart
Request Quote
BLM250DHK-5CS - 50 W (1/15 HP) - DC - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - IP65 - 7.6 lb-in0.86 N·m - Connector - - 20 ~ 600 $338.00 - Add To Cart
Request Quote
BLM250DHK-10CS - 50 W (1/15 HP) - DC - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - IP65 - 15 lb-in1.7 N·m - Connector - - 10 ~ 300 $338.00 - Add To Cart
Request Quote
BLM250DHK-15CS - 50 W (1/15 HP) - DC - Spur Gear (Centered Shaft) - 15 :1 - 10 mm - IP65 - 23 lb-in2.6 N·m - Connector - - 6.7 ~ 200 $338.00 - Add To Cart
Request Quote
BLM250DHK-20CS - 50 W (1/15 HP) - DC - Spur Gear (Centered Shaft) - 20 :1 - 10 mm - IP65 - 30 lb-in3.4 N·m - Connector - - 5 ~ 150 $338.00 - Add To Cart
Request Quote
BLM250DHK-A - 50 W (1/15 HP) - DC - Round Shaft (No Gearhead) - - 10 mm - IP65 - 1.69 lb-in0.191 N·m - Connector - - 80 ~ 3000 $177.00 - Add To Cart
Request Quote
BLM250DHK-AC - 50 W (1/15 HP) - DC - Round Shaft with Flat (No Gearhead) - - 10 mm - IP65 - 1.69 lb-in0.191 N·m - Connector - - 80 ~ 3000 $185.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G5FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP65 - 7.1 lb-in0.81 N·m - Connector - - 16 ~ 600 $460.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G10FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - IP65 - 14.1 lb-in1.6 N·m - Connector - - 8 ~ 300 $460.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G15FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - IP65 - 21 lb-in2.4 N·m - Connector - - 5.3 ~ 200 $460.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G20FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - IP65 - 28 lb-in3.2 N·m - Connector - - 4 ~ 150 $460.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G30FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - IP65 - 43 lb-in4.9 N·m - Connector - - 2.7 ~ 100 $475.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G50FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - IP65 - 71 lb-in8.1 N·m - Connector - - 1.6 ~ 60 $475.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G100FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - IP65 - 143 lb-in16.2 N·m - Connector - - 0.8 ~ 30 $475.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G200FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - IP65 - 280 lb-in32.5 N·m - Connector - - 0.4 ~ 15 $487.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G5 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 15 mm - IP65 - 7.6 lb-in0.86 N·m - Connector - - 16 ~ 600 $332.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G10 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 15 mm - IP65 - 15 lb-in1.7 N·m - Connector - - 8 ~ 300 $332.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G15 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 15 mm - IP65 - 23 lb-in2.6 N·m - Connector - - 5.3 ~ 200 $332.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G20 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 15 mm - IP65 - 30 lb-in3.4 N·m - Connector - - 4 ~ 150 $332.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G30 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 15 mm - IP65 - 43 lb-in4.9 N·m - Connector - - 2.7 ~ 100 $341.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G50 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 15 mm - IP65 - 72 lb-in8.2 N·m - Connector - - 1.6 ~ 60 $341.00 - Add To Cart
Request Quote
BLM450HK-GFS / GFS4G100 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 15 mm - IP65 - 141 lb-in16 N·m - Connector - - 0.8 ~ 30 $341.00 - Add To Cart
Request Quote
BLM450HK-A - 50 W (1/15 HP) - DC - Round Shaft (No Gearhead) - - 10 mm - IP65 - 1.69 lb-in0.191 N·m - Connector - - 80 ~ 3000 $177.00 - Add To Cart
Request Quote
426 - 450 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved