Brushless PM Motors

476 - 500 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
BLM460SHPM-GFV / GFS4G5FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 7.5 lb-in0.85 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 16 ~ 800 $679.00 - Add To Cart
Request Quote
BLM460SHPM-GFV / GFS4G10FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - IP66 - 15 lb-in1.7 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 8 ~ 400 $679.00 - Add To Cart
Request Quote
BLM460SHPM-GFV / GFS4G15FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - IP66 - 23 lb-in2.6 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 5.3 ~ 267 $679.00 - Add To Cart
Request Quote
BLM460SHPM-GFV / GFS4G20FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - IP66 - 30 lb-in3.4 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 4 ~ 200 $679.00 - Add To Cart
Request Quote
BLM460SHPM-GFV / GFS4G30FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - IP66 - 45 lb-in5.1 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 2.7 ~ 133 $694.00 - Add To Cart
Request Quote
BLM460SHPM-GFV / GFS4G50FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - IP66 - 75 lb-in8.50 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 1.6 ~ 80 $694.00 - Add To Cart
Request Quote
BLM460SHPM-GFV / GFS4G100FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - IP66 - 150 lb-in17 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 $694.00 - Add To Cart
Request Quote
BLM460SHPM-GFV / GFS4G200FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - IP66 - 300 lb-in34 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 0.4 ~ 20 $706.00 - Add To Cart
Request Quote
BLM260HPM-ACS - 60 W (1/12 HP) - AC - Round Shaft with Flat (No Gearhead) - - 8 mm - IP66 - 1.6875 lb-in0.191 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 80 ~ 4000 $442.00 - Add To Cart
Request Quote
BLM260HPM-AS - 60 W (1/12 HP) - AC - Round Shaft (No Gearhead) - - 8 mm - IP66 - 1.6875 lb-in0.191 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 80 ~ 4000 $436.00 - Add To Cart
Request Quote
BLM7200HW-GFV / GFV7G5SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 22 mm - IP67 - 25 lb-in2.9 N·m - Connector - - 16 ~ 800 (reference only when used with an inverter) $621.00 - Add To Cart
Request Quote
BLM7200HW-GFV / GFV7G10SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 22 mm - IP67 - 50 lb-in5.7 N·m - Connector - - 8 ~ 400 (reference only when used with an inverter) $621.00 - Add To Cart
Request Quote
BLM7200HW-GFV / GFV7G15SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 22 mm - IP67 - 76 lb-in8.6 N·m - Connector - - 5.3 ~ 267 (reference only when used with an inverter) $621.00 - Add To Cart
Request Quote
BLM7200HW-GFV / GFV7G20SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 22 mm - IP67 - 101 lb-in11.5 N·m - Connector - - 4 ~ 200 (reference only when used with an inverter) $621.00 - Add To Cart
Request Quote
BLM7200HW-GFV / GFV7G30SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 22 mm - IP67 - 145 lb-in16.4 N·m - Connector - - 2.7 ~ 133 (reference only when used with an inverter) $634.00 - Add To Cart
Request Quote
BLM7200HW-GFV / GFV7G50SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 22 mm - IP67 - 240 lb-in27.4 N·m - Connector - - 1.6 ~ 80 (reference only when used with an inverter) $634.00 - Add To Cart
Request Quote
BLM7200HW-GFV / GFV7G100SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 22 mm - IP67 - 450 lb-in51.6 N·m - Connector - - 0.8 ~ 40 (reference only when used with an inverter) $654.00 - Add To Cart
Request Quote
BLM7300HW-GFV / GFV7G5SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 22 mm - IP67 - 38 lb-in4.3 N·m - Connector - - 16 ~ 800 $674.00 - Add To Cart
Request Quote
BLM7300HW-GFV / GFV7G10SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 22 mm - IP67 - 76 lb-in8.6 N·m - Connector - - 8 ~ 400 $674.00 - Add To Cart
Request Quote
BLM7300HW-GFV / GFV7G15SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 22 mm - IP67 - 114 lb-in12.9 N·m - Connector - - 5.3 ~ 267 $674.00 - Add To Cart
Request Quote
BLM7300HW-GFV / GFV7G20SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 22 mm - IP67 - 152 lb-in17.2 N·m - Connector - - 4 ~ 200 $674.00 - Add To Cart
Request Quote
BLM7300HW-GFV / GFV7G30SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 22 mm - IP67 - 210 lb-in24.6 N·m - Connector - - 2.7 ~ 133 $687.00 - Add To Cart
Request Quote
BLM7300HW-GFV / GFV7G50SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 22 mm - IP67 - 360 lb-in41.1 N·m - Connector - - 1.6 ~ 80 $687.00 - Add To Cart
Request Quote
BLM7300HW-GFV / GFV7G100SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 22 mm - IP67 - 610 lb-in70 N·m - Connector - - 0.8 ~ 40 $707.00 - Add To Cart
Request Quote
BLM7400HW-GFV / GFV7G5SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 22 mm - IP67 - 50 lb-in5.7 N·m - Connector - - 16 ~ 800 (reference only when used with an inverter) $674.00 - Add To Cart
Request Quote
476 - 500 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved