Brushless PM Motors

501 - 505 of 505 | Results Per Page | View | Unit of Measure
« 21 
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
BLM7400HW-GFV / GFV7G10SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 22 mm - IP67 - 100 lb-in11.4 N·m - Connector - - 8 ~ 400 (reference only when used with an inverter) $674.00 - Add To Cart
Request Quote
BLM7400HW-GFV / GFV7G15SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 22 mm - IP67 - 151 lb-in17.1 N·m - Connector - - 5.3 ~ 267 (reference only when used with an inverter) $674.00 - Add To Cart
Request Quote
BLM7400HW-GFV / GFV7G20SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 22 mm - IP67 - 200 lb-in22.9 N·m - Connector - - 4 ~ 200 (reference only when used with an inverter) $674.00 - Add To Cart
Request Quote
BLM7400HW-GFV / GFV7G30SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 22 mm - IP67 - 290 lb-in32.8 N·m - Connector - - 2.7 ~ 133 (reference only when used with an inverter) $687.00 - Add To Cart
Request Quote
BLM7400HW-GFV / GFV7G50SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 22 mm - IP67 - 480 lb-in54.6 N·m - Connector - - 1.6 ~ 80 (reference only when used with an inverter) $687.00 - Add To Cart
Request Quote
501 - 505 of 505 | Results Per Page | View | Unit of Measure
« 21 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved