Brushless PM Motors

176 - 200 of 505 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
BLM5400HPK / 5XH15S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 25 mm - IP66 - 126.57 lb-in14.3 N·m - - - 5.3 ~ 240 (reference only when used with an inverter) $913.00 - Add To Cart
Request Quote
BLM5400HPK / 5XH20S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 25 mm - IP66 - 169.05 lb-in19.1 N·m - - - 4 ~ 180 (reference only when used with an inverter) $913.00 - Add To Cart
Request Quote
BLM5400HPK / 5XH30S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 25 mm - IP66 - 269.95 lb-in30.5 N·m - - - 2.7 ~ 120 (reference only when used with an inverter) $913.00 - Add To Cart
Request Quote
BLM5400HPK / 5XH50S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 25 mm - IP66 - 449.62 lb-in50.8 N·m - - - 1.6 ~ 72 (reference only when used with an inverter) $952.00 - Add To Cart
Request Quote
BLM5400HPK / 5YH100S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 30 mm - IP66 - 778.87 lb-in88 N·m - - - 0.8 ~ 36 (reference only when used with an inverter) $1,159.00 - Add To Cart
Request Quote
BLM5400HPK / 5YH200S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 30 mm - IP66 - 1575.44 lb-in178 N·m - - - 0.4 ~ 18 (reference only when used with an inverter) $1,368.00 - Add To Cart
Request Quote
BLM460SHPK / 4H10S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 12 mm - IP66 - 10.6 lb-in1.2 N·m - - - 8 ~ 360 $565.00 - Add To Cart
Request Quote
BLM460SHPK / 4H15S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 12 mm - IP66 - 15.9 lb-in1.8 N·m - - - 5.3 ~ 240 $565.00 - Add To Cart
Request Quote
BLM460SHPK / 4H20S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 12 mm - IP66 - 23 lb-in2.5 N·m - - - 4 ~ 180 $565.00 - Add To Cart
Request Quote
BLM460SHPK / 4H30S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 12 mm - IP66 - 35 lb-in3.8 N·m - - - 2.7 ~ 120 $580.00 - Add To Cart
Request Quote
BLM460SHPK / 4H50S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 12 mm - IP66 - 59 lb-in6.4 N·m - - - 1.6 ~ 72 $580.00 - Add To Cart
Request Quote
BLM460SHPK / 4H100S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 12 mm - IP66 - 117 lb-in12.7 N·m - - - 0.8 ~ 36 $580.00 - Add To Cart
Request Quote
BLM460SHPK / 4H200S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 12 mm - IP66 - 182 lb-in15.6 N·m - - - 0.4 ~ 18 $594.00 - Add To Cart
Request Quote
BLHM015K-A - 15 W (1/50 HP) - DC - Round Shaft (No Gearhead) - - 6 mm - IP65 - 0.425 lb-in0.048 N·m - - - 100 ~ 3000 $174.00 - Add To Cart
Request Quote
BLHM015K-5 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 6 mm - IP65 - 1.94 lb-in0.22 N·m - - - 20 ~ 600 $288.00 - Add To Cart
Request Quote
BLHM015K-10 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 6 mm - IP65 - 3.8 lb-in0.43 N·m - - - 10 ~ 300 $288.00 - Add To Cart
Request Quote
BLHM015K-15 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 6 mm - IP65 - 5.7 lb-in0.65 N·m - - - 6.7 ~ 200 $288.00 - Add To Cart
Request Quote
BLHM015K-20 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 6 mm - IP65 - 7.3 lb-in0.83 N·m - - - 5 ~ 150 $288.00 - Add To Cart
Request Quote
BLHM015K-30 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 6 mm - IP65 - 10.6 lb-in1.2 N·m - - - 3.3 ~ 100 $297.00 - Add To Cart
Request Quote
BLHM015K-50 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 6 mm - IP65 - 16.8 lb-in1.9 N·m - - - 2 ~ 60 $297.00 - Add To Cart
Request Quote
BLHM015K-100 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 6 mm - IP65 - 17.70 lb-in2 N·m - - - 1 ~ 30 $297.00 - Add To Cart
Request Quote
BLHM230KC-A - 30 W (1/25 HP) - DC - Round Shaft (No Gearhead) - - 8 mm - IP65 - 1.02 lb-in0.115 N·m - - - 100 ~ 3000 $200.00 - Add To Cart
Request Quote
BLHM450KC-A - 50 W (1/15 HP) - DC - Round Shaft (No Gearhead) - - 10 mm - IP65 - 1.69 lb-in0.191 N·m - - - 100 ~ 3000 $216.00 - Add To Cart
Request Quote
BLHM5100KC-A - 100 W (1/8 HP) - DC - Round Shaft (No Gearhead) - - 12 mm - IP65 - 3.5 lb-in0.4 N·m - - - 100 ~ 3000 $259.00 - Add To Cart
Request Quote
BLM5120HPM-GFV / GFV5G5S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 18 mm - IP66 - 17.6 lb-in2 N·m - - - 16 ~ 800 $711.00 - Add To Cart
Request Quote
176 - 200 of 505 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved