Brushless PM Motors

201 - 225 of 505 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
BLM5120HPM-GFV / GFV5G10S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 18 mm - IP66 - 36 lb-in4.1 N·m - - - 8 ~ 400 $711.00 - Add To Cart
Request Quote
BLM5120HPM-GFV / GFV5G15S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 18 mm - IP66 - 53 lb-in6.1 N·m - - - 5.3 ~ 267 $711.00 - Add To Cart
Request Quote
BLM5120HPM-GFV / GFV5G20S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 18 mm - IP66 - 71 lb-in8.1 N·m - - - 4 ~ 200 $711.00 - Add To Cart
Request Quote
BLM5120HPM-GFV / GFV5G30S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 18 mm - IP66 - 102 lb-in11.6 N·m - - - 2.7 ~ 133 $722.00 - Add To Cart
Request Quote
BLM5120HPM-GFV / GFV5G50S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 18 mm - IP66 - 171 lb-in19.4 N·m - - - 1.6 ~ 80 $722.00 - Add To Cart
Request Quote
BLM5120HPM-GFV / GFV5G100S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 18 mm - IP66 - 260 lb-in30 N·m - - - 0.8 ~ 40 $722.00 - Add To Cart
Request Quote
BLM5120HPM-GFV / GFV5G200S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 18 mm - IP66 - 260 lb-in30 N·m - - - 0.4 ~ 20 $733.00 - Add To Cart
Request Quote
BLM5120HPM-AS - 120 W (1/6 HP) - AC - Round Shaft (No Gearhead) - - 12 mm - IP66 - 3.375 lb-in0.382 N·m - - - 80 ~ 4000 $559.00 - Add To Cart
Request Quote
BLM6200SHPM-GFV / GFV6G5S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP66 - 25 lb-in2.9 N·m - - - 16 ~ 800 $840.00 - Add To Cart
Request Quote
BLM6200SHPM-GFV / GFV6G10S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP66 - 50 lb-in5.7 N·m - - - 8 ~ 400 $840.00 - Add To Cart
Request Quote
BLM6200SHPM-GFV / GFV6G15S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP66 - 76 lb-in8.6 N·m - - - 5.3 ~ 267 $840.00 - Add To Cart
Request Quote
BLM6200SHPM-GFV / GFV6G20S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 22 mm - IP66 - 101 lb-in11.5 N·m - - - 4 ~ 200 $840.00 - Add To Cart
Request Quote
BLM6200SHPM-GFV / GFV6G30S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP66 - 145 lb-in16.4 N·m - - - 2.7 ~ 133 $855.00 - Add To Cart
Request Quote
BLM6200SHPM-GFV / GFV6G50S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP66 - 240 lb-in27.4 N·m - - - 1.6 ~ 80 $855.00 - Add To Cart
Request Quote
BLM6200SHPM-GFV / GFV6G100S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 22 mm - IP66 - 450 lb-in51.6 N·m - - - 0.8 ~ 40 $874.00 - Add To Cart
Request Quote
BLM6200SHPM-GFV / GFV6G200S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 22 mm - IP66 - 610 lb-in70 N·m - - - 0.4 ~ 20 $874.00 - Add To Cart
Request Quote
BLM5200HPM-AS - 200 W (1/4 HP) - AC - Round Shaft (No Gearhead) - - 14 mm - IP66 - 5.625 lb-in0.637 N·m - - - 80 ~ 4000 $636.00 - Add To Cart
Request Quote
BLHM230KCM-GFS / GFS2G5 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 10 mm - IP65 - 4.6 lb-in0.52 N·m - - Power Off Activated Type (For load holding) - 20 ~ 600 $541.00 - Add To Cart
Request Quote
BLHM230KCM-GFS / GFS2G10 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 10 mm - IP65 - 8.8 lb-in1 N·m - - Power Off Activated Type (For load holding) - 10 ~ 300 $541.00 - Add To Cart
Request Quote
BLHM230KCM-GFS / GFS2G15 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 10 mm - IP65 - 14.1 lb-in1.6 N·m - - Power Off Activated Type (For load holding) - 6.7 ~ 200 $541.00 - Add To Cart
Request Quote
BLHM230KCM-GFS / GFS2G20 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 10 mm - IP65 - 18.5 lb-in2.1 N·m - - Power Off Activated Type (For load holding) - 5 ~ 150 $541.00 - Add To Cart
Request Quote
BLHM230KCM-GFS / GFS2G30 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 10 mm - IP65 - 26 lb-in3 N·m - - Power Off Activated Type (For load holding) - 3.3 ~ 100 $551.00 - Add To Cart
Request Quote
BLHM230KCM-GFS / GFS2G50 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 10 mm - IP65 - 43 lb-in4.9 N·m - - Power Off Activated Type (For load holding) - 2 ~ 60 $551.00 - Add To Cart
Request Quote
BLHM230KCM-GFS / GFS2G100 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 10 mm - IP65 - 53 lb-in6 N·m - - Power Off Activated Type (For load holding) - 1 ~ 30 $551.00 - Add To Cart
Request Quote
BLHM230KCM-GFS / GFS2G200 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 200 :1 - 10 mm - IP65 - 53 lb-in6 N·m - - Power Off Activated Type (For load holding) - 0.5 ~ 15 $560.00 - Add To Cart
Request Quote
201 - 225 of 505 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved