La siguiente información está en inglés
The EH Series is a electric gripper based on a rack-and-pinion mechanism equipped with an AZ Series motor. Its delicate grip, like that of a human hand, assists in automation and labor-saving.
  • DC Input
  • Requires AZ Series DC Input Driver
1 - 4 of 4 | Results Per Page | View |
1 
Clear Filter

Actuator Frame Size (mm)

  • 36
  • 46

Finger Type

  • 2-Finger Type
  • 3-Finger Type

Cover

  • Equipped
  • Not Equipped

Item #

Actuator Frame Size

Finger Type

Cover

Input Power

Maximum Grip Force

Maximum Speed

Push Speed

Permissible Load

Permissible Axial Load

Permissible Radial Load

Web Price

CAD

Add To Cart / Contact Sales
Sort by
- 46 mm - 2-Finger Type - Equipped - DC - 25 N - 156 mm/s (78 mm/s each side) - 20 mm/s (10 mm/s each side) - 5 N - - $919.00 - Add To Cart
Request Quote
- 36 mm - 2-Finger Type - Equipped - DC - 7 N - 156 mm/s (78 mm/s each side) - 20 mm/s (10 mm/s each side) - 2 N - - $919.00 - Add To Cart
Request Quote
- 46 mm - 3-Finger Type - Not Equipped - DC - 50 N - 1200 r/min - 12 r/min - - 15 N - 23 N $868.00 - Add To Cart
Request Quote
- 46 mm - 3-Finger Type - Equipped - DC - 50 N - 1200 r/min - 12 r/min - - 15 N - 23 N $919.00 - Add To Cart
Request Quote
1 - 4 of 4 | Results Per Page | View |
1 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved