COMPANY HEADER

The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.

  • AC Input
  • Frame sizes from 2.36 in. to 4.09 in.
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.89 lb-in to 970 lb-in
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
  • Hollow shaft flat gearhead models available
1 - 25 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Web Price

Add To Cart/Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 10 mm N/A 3.90 lb-in0.45 N·m N/A 16 ~ 800 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 10 mm N/A 7.9 lb-in0.9 N·m N/A 8 ~ 400 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 10 mm N/A 12.3 lb-in1.4 N·m N/A 5.3 ~ 267 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 10 mm N/A 15.9 lb-in1.8 N·m N/A 4 ~ 200 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 10 mm N/A 23 lb-in2.6 N·m N/A 2.7 ~ 133 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 10 mm N/A 38 lb-in4.3 N·m N/A 1.6 ~ 80 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 10 mm N/A 53 lb-in6 N·m N/A 0.8 ~ 40 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 10 mm N/A 53 lb-in6 N·m N/A 0.4 ~ 20 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 10 mm N/A 3.90 lb-in0.45 N·m N/A 16 ~ 800 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 10 mm N/A 7.9 lb-in0.9 N·m N/A 8 ~ 400 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 10 mm N/A 12.3 lb-in1.4 N·m N/A 5.3 ~ 267 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 10 mm N/A 15.9 lb-in1.8 N·m N/A 4 ~ 200 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 10 mm N/A 23 lb-in2.6 N·m N/A 2.7 ~ 133 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 10 mm N/A 38 lb-in4.3 N·m N/A 1.6 ~ 80 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 10 mm N/A 53 lb-in6 N·m N/A 0.8 ~ 40 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 10 mm N/A 53 lb-in6 N·m N/A 0.4 ~ 20 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 10 mm N/A 3.90 lb-in0.45 N·m N/A 16 ~ 800 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 10 mm N/A 7.9 lb-in0.9 N·m N/A 8 ~ 400 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 10 mm N/A 12.3 lb-in1.4 N·m N/A 5.3 ~ 267 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 10 mm N/A 15.9 lb-in1.8 N·m N/A 4 ~ 200 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 10 mm N/A 23 lb-in2.6 N·m N/A 2.7 ~ 133 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 10 mm N/A 38 lb-in4.3 N·m N/A 1.6 ~ 80 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 10 mm N/A 53 lb-in6 N·m N/A 0.8 ~ 40 QUOTE Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 30 W (1/25 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 10 mm N/A 53 lb-in6 N·m N/A 0.4 ~ 20 QUOTE Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 15 mm N/A 7.9 lb-in0.9 N·m N/A 16 ~ 800 QUOTE Add To Cart
Request Quote
1 - 25 of 214 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »