The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF5120A-50FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 150 lb-in17 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | QUOTE |
Add To Cart
Request Quote |
| BLF5120A-100FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 300 lb-in34 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | QUOTE |
Add To Cart
Request Quote |
| BLF5120A-200FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 600 lb-in68 N·m | Variable Speed Range (r/min) N/A 0.4 ~ 20 | QUOTE |
Add To Cart
Request Quote |
| BLF5120C-5FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 15 lb-in1.7 N·m | Variable Speed Range (r/min) N/A 16 ~ 800 | QUOTE |
Add To Cart
Request Quote |
| BLF5120C-10FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 30 lb-in3.4 N·m | Variable Speed Range (r/min) N/A 8 ~ 400 | QUOTE |
Add To Cart
Request Quote |
| BLF5120C-15FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 45 lb-in5.1 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | QUOTE |
Add To Cart
Request Quote |
| BLF5120C-20FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 60 lb-in6.8 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | QUOTE |
Add To Cart
Request Quote |
| BLF5120C-30FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 90 lb-in10.2 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | QUOTE |
Add To Cart
Request Quote |
| BLF5120C-50FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 150 lb-in17 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | QUOTE |
Add To Cart
Request Quote |
| BLF5120C-100FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 300 lb-in34 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | QUOTE |
Add To Cart
Request Quote |
| BLF5120C-200FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 600 lb-in68 N·m | Variable Speed Range (r/min) N/A 0.4 ~ 20 | QUOTE |
Add To Cart
Request Quote |
| BLF5120S-5FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 15 lb-in1.7 N·m | Variable Speed Range (r/min) N/A 16 ~ 800 | QUOTE |
Add To Cart
Request Quote |
| BLF5120S-10FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 30 lb-in3.4 N·m | Variable Speed Range (r/min) N/A 8 ~ 400 | QUOTE |
Add To Cart
Request Quote |
| BLF5120S-15FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 45 lb-in5.1 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | QUOTE |
Add To Cart
Request Quote |
| BLF5120S-20FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 60 lb-in6.8 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | QUOTE |
Add To Cart
Request Quote |
| BLF5120S-30FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 90 lb-in10.2 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | QUOTE |
Add To Cart
Request Quote |
| BLF5120S-50FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 150 lb-in17 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | QUOTE |
Add To Cart
Request Quote |
| BLF5120S-100FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 300 lb-in34 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | QUOTE |
Add To Cart
Request Quote |
| BLF5120S-200FR | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 20 mm | Rated Torque N/A 600 lb-in68 N·m | Variable Speed Range (r/min) N/A 0.4 ~ 20 | QUOTE |
Add To Cart
Request Quote |
| BLF230A-A | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 8 mm | Rated Torque N/A 0.88 lb-in0.10 N·m | Variable Speed Range (r/min) N/A 80 ~ 4000 | QUOTE |
Add To Cart
Request Quote |
| BLF230C-A | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 8 mm | Rated Torque N/A 0.88 lb-in0.10 N·m | Variable Speed Range (r/min) N/A 80 ~ 4000 | QUOTE |
Add To Cart
Request Quote |
| BLF230S-A | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 8 mm | Rated Torque N/A 0.88 lb-in0.10 N·m | Variable Speed Range (r/min) N/A 80 ~ 4000 | QUOTE |
Add To Cart
Request Quote |
| BLF460A-A | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 10 mm | Rated Torque N/A 1.75 lb-in0.20 N·m | Variable Speed Range (r/min) N/A 80 ~ 4000 | QUOTE |
Add To Cart
Request Quote |
| BLF460C-A | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 10 mm | Rated Torque N/A 1.75 lb-in0.20 N·m | Variable Speed Range (r/min) N/A 80 ~ 4000 | QUOTE |
Add To Cart
Request Quote |
| BLF460S-A | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 10 mm | Rated Torque N/A 1.75 lb-in0.20 N·m | Variable Speed Range (r/min) N/A 80 ~ 4000 | QUOTE |
Add To Cart
Request Quote |