The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF5120A-A | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 12 mm | Rated Torque N/A 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) N/A 80 ~ 4000 | QUOTE |
Add To Cart
Request Quote |
| BLF5120C-A | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 12 mm | Rated Torque N/A 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) N/A 80 ~ 4000 | QUOTE |
Add To Cart
Request Quote |
| BLF5120S-A | Motor Frame Size N/A 3.54 in.90 mm | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 12 mm | Rated Torque N/A 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) N/A 80 ~ 4000 | QUOTE |
Add To Cart
Request Quote |
| BLF6200A-5 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 25 lb-in2.9 N·m | Variable Speed Range (r/min) N/A 16 ~ 800 | QUOTE |
Add To Cart
Request Quote |
| BLF6200A-10 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 52 lb-in5.9 N·m | Variable Speed Range (r/min) N/A 8 ~ 400 | QUOTE |
Add To Cart
Request Quote |
| BLF6200A-15 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 77 lb-in8.8 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | QUOTE |
Add To Cart
Request Quote |
| BLF6200A-20 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 103 lb-in11.70 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | QUOTE |
Add To Cart
Request Quote |
| BLF6200A-30 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 148 lb-in16.80 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | QUOTE |
Add To Cart
Request Quote |
| BLF6200A-50 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 240 lb-in28 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | QUOTE |
Add To Cart
Request Quote |
| BLF6200A-100 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 460 lb-in52.7 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | QUOTE |
Add To Cart
Request Quote |
| BLF6200A-200 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 610 lb-in70 N·m | Variable Speed Range (r/min) N/A 0.4 ~ 20 | QUOTE |
Add To Cart
Request Quote |
| BLF6200C-5 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 25 lb-in2.9 N·m | Variable Speed Range (r/min) N/A 16 ~ 800 | QUOTE |
Add To Cart
Request Quote |
| BLF6200C-10 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 52 lb-in5.9 N·m | Variable Speed Range (r/min) N/A 8 ~ 400 | QUOTE |
Add To Cart
Request Quote |
| BLF6200C-15 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 77 lb-in8.8 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | QUOTE |
Add To Cart
Request Quote |
| BLF6200C-20 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 103 lb-in11.70 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | QUOTE |
Add To Cart
Request Quote |
| BLF6200C-30 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 148 lb-in16.80 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | QUOTE |
Add To Cart
Request Quote |
| BLF6200C-50 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 240 lb-in28 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | QUOTE |
Add To Cart
Request Quote |
| BLF6200C-100 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 460 lb-in52.7 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | QUOTE |
Add To Cart
Request Quote |
| BLF6200C-200 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 610 lb-in70 N·m | Variable Speed Range (r/min) N/A 0.4 ~ 20 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-5 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 25 lb-in2.9 N·m | Variable Speed Range (r/min) N/A 16 ~ 800 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-10 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 52 lb-in5.9 N·m | Variable Speed Range (r/min) N/A 8 ~ 400 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-15 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 77 lb-in8.8 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-20 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 103 lb-in11.70 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-30 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 148 lb-in16.80 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-50 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 240 lb-in28 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | QUOTE |
Add To Cart
Request Quote |