The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF6200C-100FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 480 lb-in55.30 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-10FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 48 lb-in5.50 N·m | Variable Speed Range (r/min) N/A 8 ~ 400 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-15FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 73 lb-in8.3 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-20FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 98 lb-in11.1 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-30FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 146 lb-in16.60 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-50FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 240 lb-in27.60 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | QUOTE |
Add To Cart
Request Quote |
| BLF6200S-100FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 480 lb-in55.30 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | QUOTE |
Add To Cart
Request Quote |
| BLF6400S-5FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 400 W (1/2 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 48 lb-in5.50 N·m | Variable Speed Range (r/min) N/A 16 ~ 800 | QUOTE |
Add To Cart
Request Quote |
| BLF6400S-10FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 400 W (1/2 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 98 lb-in11.1 N·m | Variable Speed Range (r/min) N/A 8 ~ 400 | QUOTE |
Add To Cart
Request Quote |
| BLF6400S-15FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 400 W (1/2 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 146 lb-in16.60 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | QUOTE |
Add To Cart
Request Quote |
| BLF6400S-20FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 400 W (1/2 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 195 lb-in22.10 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | QUOTE |
Add To Cart
Request Quote |
| BLF6400S-30FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 400 W (1/2 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 290 lb-in33.20 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | QUOTE |
Add To Cart
Request Quote |
| BLF6400S-50FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 400 W (1/2 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 480 lb-in55.30 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | QUOTE |
Add To Cart
Request Quote |
| BLF6400S-100FR | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 400 W (1/2 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 970 lb-in110 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | QUOTE |
Add To Cart
Request Quote |