The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| BLE46C20S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Rated Torque (lb-in) N/A 31 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 5 ~ 200 | QUOTE |
Add To Cart
Request Quote |
| BLE46C30S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Rated Torque (lb-in) N/A 46 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 3.3 ~ 133 | QUOTE |
Add To Cart
Request Quote |
| BLE46C50S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Rated Torque (lb-in) N/A 76 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 2 ~ 80 | QUOTE |
Add To Cart
Request Quote |
| BLE46C100S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Rated Torque (lb-in) N/A 141 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 1 ~ 40 | QUOTE |
Add To Cart
Request Quote |
| BLE46C200S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Rated Torque (lb-in) N/A 141 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.5 ~ 20 | QUOTE |
Add To Cart
Request Quote |
| BLE46S5S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Rated Torque (lb-in) N/A 7.90 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 20 ~ 800 | QUOTE |
Add To Cart
Request Quote |
| BLE46S10S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Rated Torque (lb-in) N/A 15.90 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 10 ~ 400 | QUOTE |
Add To Cart
Request Quote |
| BLE46S15S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Rated Torque (lb-in) N/A 23 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 6.7 ~ 267 | QUOTE |
Add To Cart
Request Quote |
| BLE46S20S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Rated Torque (lb-in) N/A 31 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 5 ~ 200 | QUOTE |
Add To Cart
Request Quote |
| BLE46S30S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Rated Torque (lb-in) N/A 46 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 3.3 ~ 133 | QUOTE |
Add To Cart
Request Quote |
| BLE46S50S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Rated Torque (lb-in) N/A 76 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 2 ~ 80 | QUOTE |
Add To Cart
Request Quote |
| BLE46S100S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Rated Torque (lb-in) N/A 141 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 1 ~ 40 | QUOTE |
Add To Cart
Request Quote |
| BLE46S200S-3 | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Rated Torque (lb-in) N/A 141 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.5 ~ 20 | QUOTE |
Add To Cart
Request Quote |
| BLE512A5S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Rated Torque (lb-in) N/A 15.90 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 20 ~ 800 | QUOTE |
Add To Cart
Request Quote |
| BLE512A10S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Rated Torque (lb-in) N/A 31 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 10 ~ 400 | QUOTE |
Add To Cart
Request Quote |
| BLE512A15S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Rated Torque (lb-in) N/A 47 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 6.7 ~ 267 | QUOTE |
Add To Cart
Request Quote |
| BLE512A20S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Rated Torque (lb-in) N/A 63 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 5 ~ 200 | QUOTE |
Add To Cart
Request Quote |
| BLE512A30S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Rated Torque (lb-in) N/A 91 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 3.3 ~ 133 | QUOTE |
Add To Cart
Request Quote |
| BLE512A50S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Rated Torque (lb-in) N/A 152 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 2 ~ 80 | QUOTE |
Add To Cart
Request Quote |
| BLE512A100S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Rated Torque (lb-in) N/A 260 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 1 ~ 40 | QUOTE |
Add To Cart
Request Quote |
| BLE512A200S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Rated Torque (lb-in) N/A 260 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.5 ~ 20 | QUOTE |
Add To Cart
Request Quote |
| BLE512C5S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Rated Torque (lb-in) N/A 15.90 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 20 ~ 800 | QUOTE |
Add To Cart
Request Quote |
| BLE512C10S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Rated Torque (lb-in) N/A 31 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 10 ~ 400 | QUOTE |
Add To Cart
Request Quote |
| BLE512C15S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Rated Torque (lb-in) N/A 47 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 6.7 ~ 267 | QUOTE |
Add To Cart
Request Quote |
| BLE512C20S-3 | Motor Frame Size N/A 3.54 in. sq. | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Rated Torque (lb-in) N/A 63 | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 5 ~ 200 | QUOTE |
Add To Cart
Request Quote |