COMPANY HEADER

The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.

  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
  • Cables included
526 - 550 of 612 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

Add To Cart/Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 31 N/A Equipped N/A 10 ~ 400 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 47 N/A Equipped N/A 6.7 ~ 267 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 63 N/A Equipped N/A 5 ~ 200 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 91 N/A Equipped N/A 3.3 ~ 133 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 152 N/A Equipped N/A 2 ~ 80 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 260 N/A Equipped N/A 1 ~ 40 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Single-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 260 N/A Equipped N/A 0.5 ~ 20 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 15.90 N/A Equipped N/A 20 ~ 800 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 31 N/A Equipped N/A 10 ~ 400 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 47 N/A Equipped N/A 6.7 ~ 267 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 63 N/A Equipped N/A 5 ~ 200 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 91 N/A Equipped N/A 3.3 ~ 133 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 152 N/A Equipped N/A 2 ~ 80 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 260 N/A Equipped N/A 1 ~ 40 QUOTE Add To Cart
Request Quote
N/A 3.54 in. sq. N/A 120 W (1/6 HP) N/A Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 260 N/A Equipped N/A 0.5 ~ 20 QUOTE Add To Cart
Request Quote
N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 3.50 N/A Equipped N/A 20 ~ 800 QUOTE Add To Cart
Request Quote
N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 7.50 N/A Equipped N/A 10 ~ 400 QUOTE Add To Cart
Request Quote
N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 11.50 N/A Equipped N/A 6.7 ~ 267 QUOTE Add To Cart
Request Quote
N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 15 N/A Equipped N/A 5 ~ 200 QUOTE Add To Cart
Request Quote
N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 23 N/A Equipped N/A 3.3 ~ 133 QUOTE Add To Cart
Request Quote
N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 38 N/A Equipped N/A 2 ~ 80 QUOTE Add To Cart
Request Quote
N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 75 N/A Equipped N/A 1 ~ 40 QUOTE Add To Cart
Request Quote
N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A 150 N/A Equipped N/A 0.5 ~ 20 QUOTE Add To Cart
Request Quote
N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 200-240 VAC N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 3.50 N/A Equipped N/A 20 ~ 800 QUOTE Add To Cart
Request Quote
N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 200-240 VAC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 7.50 N/A Equipped N/A 10 ~ 400 QUOTE Add To Cart
Request Quote
526 - 550 of 612 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25