Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
BLE Series Brushless Speed Control Systems (with cables) (Legacy)
Brushless DC Motor / Driver Packages
The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
- Wide speed range
- Excellent speed stability
- Compact & high power
- Energy saving
- Frames sizes from 2.36 in. to 3.54 in.
- Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
- Rated torque up to 68 N-m (600 lb-in)
- Electromagnetic brake type
- IP65 Protection
- 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
- Cables included
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| BLE46CM100S | Motor Frame Size - | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote | Request Quote |
| BLE46CM200S | Motor Frame Size - | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote | Request Quote |
| BLE46SM5S | Motor Frame Size - | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote | Request Quote |
| BLE46SM10S | Motor Frame Size - | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote | Request Quote |
| BLE46SM15S | Motor Frame Size - | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote | Request Quote |
| BLE46SM20S | Motor Frame Size - | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 5 ~ 200 | Request Quote | Request Quote |
| BLE46SM30S | Motor Frame Size - | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | Request Quote | Request Quote |
| BLE46SM50S | Motor Frame Size - | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 80 | Request Quote | Request Quote |
| BLE46SM100S | Motor Frame Size - | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote | Request Quote |
| BLE46SM200S | Motor Frame Size - | Output Power - 60 W (1/12 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote | Request Quote |
| BLE512AM5S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote | Request Quote |
| BLE512AM10S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote | Request Quote |
| BLE512AM15S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote | Request Quote |
| BLE512AM20S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 5 ~ 200 | Request Quote | Request Quote |
| BLE512AM30S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | Request Quote | Request Quote |
| BLE512AM50S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 80 | Request Quote | Request Quote |
| BLE512AM100S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote | Request Quote |
| BLE512AM200S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote | Request Quote |
| BLE512CM5S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote | Request Quote |
| BLE512CM10S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote | Request Quote |
| BLE512CM15S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote | Request Quote |
| BLE512CM20S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 5 ~ 200 | Request Quote | Request Quote |
| BLE512CM30S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | Request Quote | Request Quote |
| BLE512CM50S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 80 | Request Quote | Request Quote |
| BLE512CM100S | Motor Frame Size - | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote | Request Quote |