Free Shipping for Online Orders. Terms and conditions apply.

Combines a clutch and brake mechanism with an induction motor. It is ideal for high-frequency starting and stopping.

1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Output Power

  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3.6
  • 6
  • 9
  • 15
  • 18
  • 30
  • 36
  • 60
  • 90
  • 120
  • 180

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Holding Brake Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
CBI540-701WU / 5GC3.6KA - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 210 oz-in1.50 N·m - 500 $545.00 Add To Cart
Request Quote
CBI540-701WU / 5GC6KA - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 1/2 in. - 210 oz-in1.50 N·m - 300 $545.00 Add To Cart
Request Quote
CBI540-701WU / 5GC9KA - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 1/2 in. - 210 oz-in1.50 N·m - 200 $545.00 Add To Cart
Request Quote
CBI540-701WU / 5GC15KA - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 1/2 in. - 210 oz-in1.50 N·m - 120 $545.00 Add To Cart
Request Quote
CBI540-701WU / 5GC18KA - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 1/2 in. - 210 oz-in1.50 N·m - 100 $545.00 Add To Cart
Request Quote
CBI540-701WU / 5GC30KA - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 1/2 in. - 210 oz-in1.50 N·m - 60 $553.00 Add To Cart
Request Quote
CBI540-701WU / 5GC36KA - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 1/2 in. - 210 oz-in1.50 N·m - 50 $553.00 Add To Cart
Request Quote
CBI540-701WU / 5GC60KA - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 1/2 in. - 210 oz-in1.50 N·m - 30 $560.00 Add To Cart
Request Quote
CBI540-701WU / 5GC90KA - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - 210 oz-in1.50 N·m - 20 $560.00 Add To Cart
Request Quote
CBI540-701WU / 5GC120KA - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - 210 oz-in1.50 N·m - 15 $560.00 Add To Cart
Request Quote
CBI540-701WU / 5GC180KA - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - 210 oz-in1.50 N·m - 10 $560.00 Add To Cart
Request Quote
CBI560-801WU / 5GCH3.6KA - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/8 in. - 210 oz-in1.50 N·m - 500 $604.00 Add To Cart
Request Quote
CBI560-801WU / 5GCH6KA - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 5/8 in. - 210 oz-in1.50 N·m - 300 $604.00 Add To Cart
Request Quote
CBI560-801WU / 5GCH9KA - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 5/8 in. - 210 oz-in1.50 N·m - 200 $604.00 Add To Cart
Request Quote
CBI560-801WU / 5GCH15KA - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - 210 oz-in1.50 N·m - 120 $618.00 Add To Cart
Request Quote
CBI560-801WU / 5GCH18KA - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 5/8 in. - 210 oz-in1.50 N·m - 100 $618.00 Add To Cart
Request Quote
CBI560-801WU / 5GCH30KA - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - 210 oz-in1.50 N·m - 60 $630.00 Add To Cart
Request Quote
CBI560-801WU / 5GCH36KA - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - 210 oz-in1.50 N·m - 50 $630.00 Add To Cart
Request Quote
CBI560-801WU / 5GCH60KA - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 5/8 in. - 210 oz-in1.50 N·m - 30 $630.00 Add To Cart
Request Quote
CBI560-801WU / 5GCH90KA - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 5/8 in. - 210 oz-in1.50 N·m - 20 $636.00 Add To Cart
Request Quote
CBI560-801WU / 5GCH120KA - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 5/8 in. - 210 oz-in1.50 N·m - 15 $636.00 Add To Cart
Request Quote
CBI560-801WU / 5GCH180KA - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - 210 oz-in1.50 N·m - 10 $636.00 Add To Cart
Request Quote
CBI590-801WU / 5GCH3.6KA - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/8 in. - 210 oz-in1.50 N·m - 500 $628.00 Add To Cart
Request Quote
CBI590-801WU / 5GCH6KA - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 5/8 in. - 210 oz-in1.50 N·m - 300 $628.00 Add To Cart
Request Quote
CBI590-801WU / 5GCH9KA - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 5/8 in. - 210 oz-in1.50 N·m - 200 $628.00 Add To Cart
Request Quote
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved