Item # |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
SMK014A-A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Rated Torque - 0.975 lb-in [50 Hz] 1.15 lb-in [60 Hz] 0.11 N·m [50 Hz] 0.13 N·m [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $105.00 |
Add To Cart
Request Quote |
SMK014MA-A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Rated Torque - 0.975 lb-in [50 Hz] 1.15 lb-in [60 Hz] 0.11 N·m [50 Hz] 0.13 N·m [60 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | $109.00 |
Add To Cart
Request Quote |
SMK014K-AA | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 24 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Rated Torque - 1.125 lb-in 0.13 N·m | Rated Speed (rpm) - 72 | $105.00 |
Add To Cart
Request Quote |
SMK0A-3A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 1.32 lb-in 0.15 N·m | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $184.00 |
Add To Cart
Request Quote |
SMK0A-3.6A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 16.67 [50 Hz] 20 [60 Hz] | $184.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN9SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 8 [60 Hz] 6.67 [50 Hz] | $210.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN3SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN12.5SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 5.76 [60 Hz] 4.8 [50 Hz] | $210.00 |
Add To Cart
Request Quote |
SMK5160A-AA | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/2 in. | Rated Torque - 13.75 lb-in [50 Hz] 18.125 lb-in [60 Hz] 1.6 N·m [50 Hz] 2.1 N·m [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $287.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN3.6SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 16.67 [50 Hz] 20 [60 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN15SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 4.8 [60 Hz] 4 [50 Hz] | $210.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN18SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 4 [60 Hz] 3.33 [50 Hz] | $210.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN25SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 2.88 [60 Hz] 2.4 [50 Hz] | $219.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN5SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 14.4 [60 Hz] 12 [50 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN30SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 2.4 [60 Hz] 2 [50 Hz] | $219.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN36SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 2 [60 Hz] 1.67 [50 Hz] | $219.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN6SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN50SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 1.44 [60 Hz] 1.2 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN60SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 1.2 [60 Hz] 1 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN75SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.96 [60 Hz] 0.8 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN90SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.8 [60 Hz] 0.67 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN100SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.72 [60 Hz] 0.6 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN120SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN150SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.48 [60 Hz] 0.4 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN180SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.4 [60 Hz] 0.33 [50 Hz] | $229.00 |
Add To Cart
Request Quote |