Free Shipping for Online Orders. Terms and conditions apply.

Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.

1 - 25 of 57 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Frame Size (in)

  • 1.65
  • 2.22
  • 2.36
  • 3.35
  • 3.54

Frame Size (mm)

  • 42
  • 56.4
  • 60
  • 85
  • 90

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Item #

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
SMK014A-A - 1.65 in42 mm - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 5 mm - 0.975 lb-in [50 Hz]  1.15 lb-in [60 Hz]  0.11 N·m [50 Hz]  0.13 N·m [60 Hz]   - 60 [50 Hz] 72 [60 Hz] $87.00 Add To Cart
Request Quote
SMK014MA-A - 1.65 in42 mm - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 5 mm - 0.975 lb-in [50 Hz]  1.15 lb-in [60 Hz]  0.11 N·m [50 Hz]  0.13 N·m [60 Hz]   - 30 [50 Hz] 36 [60 Hz] $91.00 Add To Cart
Request Quote
SMK0A-3A - 1.65 in42 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3 :1 - 5 mm - 1.32 lb-in  0.15 N·m   - 20 [50 Hz] 24 [60 Hz] $153.00 Add To Cart
Request Quote
SMK0A-3.6A - 1.65 in42 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5 mm - 1.59 lb-in  0.18 N·m   - 16.67 [50 Hz] 20 [60 Hz] $153.00 Add To Cart
Request Quote
SMK216A-GN / 2GN9SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 9 :1 - 5/16 in. - 10.6 lb-in  1.2 N·m   - 8 [60 Hz] 6.67 [50 Hz] $175.00 Add To Cart
Request Quote
SMK550A-GN / 5GN3SA - 3.54 in90 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3 :1 - 1/2 in. - 12.3 lb-in  1.4 N·m   - 20 [50 Hz] 24 [60 Hz] $266.00 Add To Cart
Request Quote
SMK216A-GN / 2GN12.5SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/16 in. - 13.2 lb-in  1.5 N·m   - 5.76 [60 Hz] 4.8 [50 Hz] $175.00 Add To Cart
Request Quote
SMK5160A-AA - 3.35 in85 mm - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 1/2 in. - 13.75 lb-in [50 Hz]  18.125 lb-in [60 Hz]  1.6 N·m [50 Hz]  2.1 N·m [60 Hz]   - 60 [50 Hz] 72 [60 Hz] $239.00 Add To Cart
Request Quote
SMK550A-GN / 5GN3.6SA - 3.54 in90 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 15 lb-in  1.7 N·m   - 16.67 [50 Hz] 20 [60 Hz] $266.00 Add To Cart
Request Quote
SMK216A-GN / 2GN15SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - 5/16 in. - 15.9 lb-in  1.8 N·m   - 4.8 [60 Hz] 4 [50 Hz] $175.00 Add To Cart
Request Quote
SMK216A-GN / 2GN18SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 18 :1 - 5/16 in. - 16.8 lb-in  1.9 N·m   - 4 [60 Hz] 3.33 [50 Hz] $175.00 Add To Cart
Request Quote
SMK216A-GN / 2GN25SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 25 :1 - 5/16 in. - 18.5 lb-in  2.1 N·m   - 2.88 [60 Hz] 2.4 [50 Hz] $182.00 Add To Cart
Request Quote
SMK550A-GN / 5GN5SA - 3.54 in90 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - 1/2 in. - 20 lb-in  2.3 N·m   - 14.4 [60 Hz] 12 [50 Hz] $266.00 Add To Cart
Request Quote
SMK216A-GN / 2GN30SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - 5/16 in. - 21 lb-in  2.4 N·m   - 2.4 [60 Hz] 2 [50 Hz] $182.00 Add To Cart
Request Quote
SMK216A-GN / 2GN36SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 36 :1 - 5/16 in. - 24 lb-in  2.8 N·m   - 2 [60 Hz] 1.67 [50 Hz] $182.00 Add To Cart
Request Quote
SMK550A-GN / 5GN6SA - 3.54 in90 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 6 :1 - 1/2 in. - 24 lb-in  2.8 N·m   - 10 [50 Hz] 12 [60 Hz] $266.00 Add To Cart
Request Quote
SMK216A-GN / 2GN50SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - 5/16 in. - 26 lb-in  3 N·m   - 1.44 [60 Hz] 1.2 [50 Hz] $190.00 Add To Cart
Request Quote
SMK216A-GN / 2GN60SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 60 :1 - 5/16 in. - 26 lb-in  3 N·m   - 1.2 [60 Hz] 1 [50 Hz] $190.00 Add To Cart
Request Quote
SMK216A-GN / 2GN75SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 75 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.96 [60 Hz] 0.8 [50 Hz] $190.00 Add To Cart
Request Quote
SMK216A-GN / 2GN90SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 90 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.8 [60 Hz] 0.67 [50 Hz] $190.00 Add To Cart
Request Quote
SMK216A-GN / 2GN100SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.72 [60 Hz] 0.6 [50 Hz] $190.00 Add To Cart
Request Quote
SMK216A-GN / 2GN120SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 120 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.6 [60 Hz] 0.5 [50 Hz] $190.00 Add To Cart
Request Quote
SMK216A-GN / 2GN150SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 150 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.48 [60 Hz] 0.4 [50 Hz] $190.00 Add To Cart
Request Quote
SMK216A-GN / 2GN180SA - 2.36 in60 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 180 :1 - 5/16 in. - 26 lb-in  3 N·m   - 0.4 [60 Hz] 0.33 [50 Hz] $190.00 Add To Cart
Request Quote
SMK0A-7.5A - 1.65 in42 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5 mm - 3 lb-in  0.35 N·m   - 9.6 [60 Hz] 8 [50 Hz] $153.00 Add To Cart
Request Quote
1 - 25 of 57 | Results Per Page | View | Unit of Measure
1 2 3 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved