Item # |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
SMK014A-A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Rated Torque - 0.975 lb-in [50 Hz] 1.15 lb-in [60 Hz] 0.11 N·m [50 Hz] 0.13 N·m [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $105.00 |
Add To Cart
Request Quote |
SMK014K-AA | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 24 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Rated Torque - 1.125 lb-in 0.13 N·m | Rated Speed (rpm) - 72 | $105.00 |
Add To Cart
Request Quote |
SMK014MA-A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Rated Torque - 0.975 lb-in [50 Hz] 1.15 lb-in [60 Hz] 0.11 N·m [50 Hz] 0.13 N·m [60 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | $109.00 |
Add To Cart
Request Quote |
SMK237A-A | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Rated Torque - 3.25 lb-in 0.37 N·m | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $125.00 |
Add To Cart
Request Quote |
SMK0A-3A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 1.32 lb-in 0.15 N·m | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $184.00 |
Add To Cart
Request Quote |
SMK0A-3.6A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 16.67 [50 Hz] 20 [60 Hz] | $184.00 |
Add To Cart
Request Quote |
SMK0A-7.5A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 9.6 [60 Hz] 8 [50 Hz] | $184.00 |
Add To Cart
Request Quote |
SMK0A-9A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 8 [60 Hz] 6.67 [50 Hz] | $184.00 |
Add To Cart
Request Quote |
SMK0A-15A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 4.8 [60 Hz] 4 [50 Hz] | $191.00 |
Add To Cart
Request Quote |
SMK0A-18A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 4 [60 Hz] 3.33 [50 Hz] | $191.00 |
Add To Cart
Request Quote |
SMK5100A-AA | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/2 in. | Rated Torque - 8.875 lb-in [50 Hz] 9.75 lb-in [60 Hz] 1 N·m [50 Hz] 1.1 N·m [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $198.00 |
Add To Cart
Request Quote |
SMK0A-30A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 2.4 [60 Hz] 2 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
SMK0A-36A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3.2 lb-in 0.37 N·m | Rated Speed (rpm) - 2 [60 Hz] 1.67 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
SMK0A-50A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 1.44 [60 Hz] 1.2 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
SMK0A-60A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 1.2 [60 Hz] 1 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
SMK0A-100A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 0.72 [60 Hz] 0.6 [50 Hz] | $209.00 |
Add To Cart
Request Quote |
SMK0A-120A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 4.9 lb-in 0.56 N·m | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | $209.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN3SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 3.5 lb-in 0.4 N·m | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $210.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN3.6SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 4.4 lb-in 0.5 N·m | Rated Speed (rpm) - 16.67 [50 Hz] 20 [60 Hz] | $210.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN5SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 6.1 lb-in 0.7 N·m | Rated Speed (rpm) - 14.4 [60 Hz] 12 [50 Hz] | $210.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN6SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 7 lb-in 0.8 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $210.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN7.5SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 8.8 lb-in 1 N·m | Rated Speed (rpm) - 9.6 [60 Hz] 8 [50 Hz] | $210.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN9SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 8 [60 Hz] 6.67 [50 Hz] | $210.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN12.5SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 5.76 [60 Hz] 4.8 [50 Hz] | $210.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN15SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 4.8 [60 Hz] 4 [50 Hz] | $210.00 |
Add To Cart
Request Quote |