Free Shipping for Online Orders. Terms and conditions apply.

Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.

26 - 50 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 10 W (1/75 HP)
  • 20 W (1/38 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
2TK3GN-CW2E / 2GN150SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 5/16 in. - 26 lb-in  3 N·m   - 26 lb-in  3 N·m   - 5 [50 Hz] 6 [ 60 Hz] $215.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN15SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 5/16 in. - 7.52 lb-in  0.85 N·m   - 4.02 lb-in [60 Hz]  4.18 lb-in [50 Hz]  0.46 N·m [60 Hz]  0.47 N·m [50 Hz]   - 50 [50 Hz] 60 [ 60 Hz] $200.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN180SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 5/16 in. - 26 lb-in  3 N·m   - 26 lb-in  3 N·m   - 4.2 [50 Hz] 5 [ 60 Hz] $215.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN18SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 5/16 in. - 9.02 lb-in  1.02 N·m   - 4.83 lb-in [60 Hz]  5.01 lb-in [50 Hz]  0.55 N·m [60 Hz]  0.57 N·m [50 Hz]   - 42 [50 Hz] 50 [ 60 Hz] $200.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN25SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 5/16 in. - 11.29 lb-in  1.28 N·m   - 6.05 lb-in [60 Hz]  6.27 lb-in [50 Hz]  0.69 N·m [60 Hz]  0.71 N·m [50 Hz]   - 30 [50 Hz] 36 [ 60 Hz] $207.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN3.6SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 1.8 lb-in  0.2 N·m   - 0.97 lb-in [60 Hz]  1 lb-in [50 Hz]  0.11 N·m [50 Hz]  0.11 N·m [60 Hz]   - 208 [50 Hz] 250 [ 60 Hz] $200.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN30SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 5/16 in. - 13.55 lb-in  1.53 N·m   - 7.25 lb-in [60 Hz]  7.53 lb-in [50 Hz]  0.83 N·m [60 Hz]  0.85 N·m [50 Hz]   - 25 [50 Hz] 30 [ 60 Hz] $207.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN36SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 5/16 in. - 16.26 lb-in  1.84 N·m   - 8.71 lb-in [60 Hz]  9.03 lb-in [50 Hz]  1 N·m [60 Hz]  1.02 N·m [50 Hz]   - 21 [50 Hz] 25 [ 60 Hz] $207.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN3SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 5/16 in. - 1.5 lb-in  0.17 N·m   - 0.8 lb-in [60 Hz]  0.84 lb-in [50 Hz]  0.09 N·m [50 Hz]  0.09 N·m [60 Hz]   - 250 [50 Hz] 300 [ 60 Hz] $200.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN50SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 5/16 in. - 22.58 lb-in  2.56 N·m   - 12.09 lb-in [60 Hz]  12.55 lb-in [50 Hz]  1.39 N·m [60 Hz]  1.42 N·m [50 Hz]   - 15 [50 Hz] 18 [ 60 Hz] $215.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN5SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 5/16 in. - 2.51 lb-in  0.28 N·m   - 1.34 lb-in [60 Hz]  1.39 lb-in [50 Hz]  0.15 N·m [60 Hz]  0.16 N·m [50 Hz]   - 150 [50 Hz] 180 [ 60 Hz] $200.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN60SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 5/16 in. - 24.5 lb-in  2.77 N·m   - 13.12 lb-in [60 Hz]  13.61 lb-in [50 Hz]  1.5 N·m [60 Hz]  1.54 N·m [50 Hz]   - 12.5 [50 Hz] 15 [ 60 Hz] $215.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN6SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 5/16 in. - 3.01 lb-in  0.34 N·m   - 1.61 lb-in [60 Hz]  1.67 lb-in [50 Hz]  0.18 N·m [60 Hz]  0.19 N·m [50 Hz]   - 125 [50 Hz] 150 [ 60 Hz] $200.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN7.5SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/16 in. - 3.76 lb-in  0.43 N·m   - 2.01 lb-in [60 Hz]  2.09 lb-in [50 Hz]  0.23 N·m [60 Hz]  0.24 N·m [50 Hz]   - 100 [50 Hz] 120 [ 60 Hz] $200.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN75SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 5/16 in. - 26 lb-in  3 N·m   - 16.4 lb-in [60 Hz]  17.02 lb-in [50 Hz]  1.88 N·m [60 Hz]  1.93 N·m [50 Hz]   - 10 [50 Hz] 12 [ 60 Hz] $215.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN90SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 5/16 in. - 26 lb-in  3 N·m   - 19.68 lb-in [60 Hz]  20.42 lb-in [50 Hz]  2.26 N·m [60 Hz]  2.32 N·m [50 Hz]   - 10 [ 60 Hz] 8.3 [50 Hz] $215.00 Add To Cart
Request Quote
2TK3GN-CW2E / 2GN9SA - 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 5/16 in. - 4.51 lb-in  0.51 N·m   - 2.41 lb-in [60 Hz]  2.51 lb-in [50 Hz]  0.28 N·m [50 Hz]  0.28 N·m [60 Hz]   - 100 [ 60 Hz] 83 [50 Hz] $200.00 Add To Cart
Request Quote
3TK6A-AW2U - 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.3125 lb-in  0.15 N·m   - 0.76875 lb-in  0.087 N·m   - 900 $125.00 Add To Cart
Request Quote
3TK6A-CW2E - 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.2375 lb-in [50 Hz]  1.3125 lb-in [60 Hz]  0.14 N·m [50 Hz]  0.15 N·m [60 Hz]   - 0.6875 lb-in [50 Hz]  0.76875 lb-in [60 Hz]  0.078 N·m [50 Hz]  0.087 N·m [60 Hz]   - 750 [50 Hz] 900 [60 Hz] $130.00 Add To Cart
Request Quote
3TK6GN-AW2U / 3GN100SA - 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 9 $222.00 Add To Cart
Request Quote
3TK6GN-AW2U / 3GN12.5SA - 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - 13.29 lb-in  1.52 N·m   - 7.78 lb-in  0.88 N·m   - 72 $206.00 Add To Cart
Request Quote
3TK6GN-AW2U / 3GN120SA - 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 3/8 in. - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 7.50 $222.00 Add To Cart
Request Quote
3TK6GN-AW2U / 3GN150SA - 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 3/8 in. - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 6 $222.00 Add To Cart
Request Quote
3TK6GN-AW2U / 3GN15SA - 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 15.95 lb-in  1.82 N·m   - 9.34 lb-in  1.06 N·m   - 60 $206.00 Add To Cart
Request Quote
3TK6GN-AW2U / 3GN180SA - 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 3/8 in. - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 5 $222.00 Add To Cart
Request Quote
26 - 50 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved