Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
101 - 125 of 328 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 10 W (1/75 HP)
  • 20 W (1/38 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial
  • Metric

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 9 $251.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 7.50 $251.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 6 $251.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 5 $251.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 10 mm - 3.01 lb-in [50 Hz]  3.19 lb-in [60 Hz]  0.34 N·m [50 Hz]  0.36 N·m [60 Hz]   - 1.67 lb-in [50 Hz]  1.87 lb-in [60 Hz]  0.19 N·m [50 Hz]  0.21 N·m [60 Hz]   - 250 [50 Hz] 300 [60 Hz] $240.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 10 mm - 3.61 lb-in [50 Hz]  3.83 lb-in [60 Hz]  0.41 N·m [50 Hz]  0.44 N·m [60 Hz]   - 2 lb-in [50 Hz]  2.24 lb-in [60 Hz]  0.23 N·m [50 Hz]  0.25 N·m [60 Hz]   - 208 [50 Hz] 250 [60 Hz] $240.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 5.01 lb-in [50 Hz]  5.32 lb-in [60 Hz]  0.57 N·m [50 Hz]  0.61 N·m [60 Hz]   - 2.78 lb-in [50 Hz]  3.11 lb-in [60 Hz]  0.32 N·m [50 Hz]  0.35 N·m [60 Hz]   - 150 [50 Hz] 180 [60 Hz] $240.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - 6.01 lb-in [50 Hz]  6.38 lb-in [60 Hz]  0.68 N·m [50 Hz]  0.73 N·m [60 Hz]   - 3.34 lb-in [50 Hz]  3.74 lb-in [60 Hz]  0.38 N·m [50 Hz]  0.42 N·m [60 Hz]   - 125 [50 Hz] 150 [60 Hz] $240.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - 7.52 lb-in [50 Hz]  7.97 lb-in [60 Hz]  0.85 N·m [50 Hz]  0.91 N·m [60 Hz]   - 4.18 lb-in [50 Hz]  4.67 lb-in [60 Hz]  0.47 N·m [50 Hz]  0.53 N·m [60 Hz]   - 100 [50 Hz] 120 [60 Hz] $240.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - 9.02 lb-in [50 Hz]  9.57 lb-in [60 Hz]  1.02 N·m [50 Hz]  1.09 N·m [60 Hz]   - 5.01 lb-in [50 Hz]  5.6 lb-in [60 Hz]  0.57 N·m [50 Hz]  0.63 N·m [60 Hz]   - 100 [60 Hz] 83 [50 Hz] $240.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - 12.53 lb-in [50 Hz]  13.29 lb-in [60 Hz]  1.42 N·m [50 Hz]  1.52 N·m [60 Hz]   - 6.96 lb-in [50 Hz]  7.78 lb-in [60 Hz]  0.79 N·m [50 Hz]  0.88 N·m [60 Hz]   - 60 [50 Hz] 72 [60 Hz] $240.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - 15.04 lb-in [50 Hz]  15.95 lb-in [60 Hz]  1.7 N·m [50 Hz]  1.82 N·m [60 Hz]   - 8.35 lb-in [50 Hz]  9.34 lb-in [60 Hz]  0.95 N·m [50 Hz]  1.06 N·m [60 Hz]   - 50 [50 Hz] 60 [60 Hz] $240.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - 18.04 lb-in [50 Hz]  19.14 lb-in [60 Hz]  2.04 N·m [50 Hz]  2.19 N·m [60 Hz]   - 10.02 lb-in [50 Hz]  11.21 lb-in [60 Hz]  1.14 N·m [50 Hz]  1.27 N·m [60 Hz]   - 42 [50 Hz] 50 [60 Hz] $240.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - 22.58 lb-in [50 Hz]  23.95 lb-in [60 Hz]  2.56 N·m [50 Hz]  2.74 N·m [60 Hz]   - 12.55 lb-in [50 Hz]  14.03 lb-in [60 Hz]  1.42 N·m [50 Hz]  1.59 N·m [60 Hz]   - 30 [50 Hz] 36 [60 Hz] $248.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - 27.1 lb-in [50 Hz]  28.74 lb-in [60 Hz]  3.07 N·m [50 Hz]  3.29 N·m [60 Hz]   - 15.06 lb-in [50 Hz]  16.84 lb-in [60 Hz]  1.71 N·m [50 Hz]  1.91 N·m [60 Hz]   - 25 [50 Hz] 30 [60 Hz] $248.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - 32.52 lb-in [50 Hz]  34.49 lb-in [60 Hz]  3.68 N·m [50 Hz]  3.94 N·m [60 Hz]   - 18.07 lb-in [50 Hz]  20.2 lb-in [60 Hz]  2.05 N·m [50 Hz]  2.29 N·m [60 Hz]   - 21 [50 Hz] 25 [60 Hz] $248.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - 44 lb-in  5 N·m   - 25.09 lb-in [50 Hz]  28.06 lb-in [60 Hz]  2.85 N·m [50 Hz]  3.18 N·m [60 Hz]   - 15 [50 Hz] 18 [60 Hz] $257.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - 44 lb-in  5 N·m   - 27.23 lb-in [50 Hz]  30.44 lb-in [60 Hz]  3.09 N·m [50 Hz]  3.45 N·m [60 Hz]   - 13 [50 Hz] 15 [60 Hz] $257.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - 44 lb-in  5 N·m   - 34.03 lb-in [50 Hz]  38.05 lb-in [60 Hz]  3.86 N·m [50 Hz]  4.31 N·m [60 Hz]   - 10 [50 Hz] 12 [60 Hz] $257.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 10 [60 Hz] 8 [50 Hz] $257.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 8 [50 Hz] 9 [60 Hz] $257.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 6 [50 Hz] 7.5 [60 Hz] $257.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 5 [50 Hz] 6 [60 Hz] $257.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - 44 lb-in  5 N·m   - 44 lb-in  5 N·m   - 4 [50 Hz] 5 [60 Hz] $257.00 Add To Cart
Request Quote
- 2.76 in70 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 3/8 in. - 3.19 lb-in  0.36 N·m   - 1.87 lb-in  0.21 N·m   - 300 $234.00 Add To Cart
Request Quote
101 - 125 of 328 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved