Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
3TK6GN-CW2E / 3GN36K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 32.52 lb-in [50 Hz] 34.49 lb-in [60 Hz] 3.68 N·m [50 Hz] 3.94 N·m [60 Hz] | Torque at Max Output - 18.07 lb-in [50 Hz] 20.2 lb-in [60 Hz] 2.05 N·m [50 Hz] 2.29 N·m [60 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $248.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN36KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 32.52 lb-in [50 Hz] 34.49 lb-in [60 Hz] 3.68 N·m [50 Hz] 3.94 N·m [60 Hz] | Torque at Max Output - 18.07 lb-in [50 Hz] 20.2 lb-in [60 Hz] 2.05 N·m [50 Hz] 2.29 N·m [60 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $248.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN12.5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 19.62 lb-in [60 Hz] 22.78 lb-in [50 Hz] 2.23 N·m [60 Hz] 2.63 N·m [50 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN12.5KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 19.62 lb-in [60 Hz] 22.78 lb-in [50 Hz] 2.23 N·m [60 Hz] 2.63 N·m [50 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN90K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 19.68 lb-in 2.26 N·m | Speed at Max Output (rpm) - 10 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN90KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 19.68 lb-in 2.26 N·m | Speed at Max Output (rpm) - 10 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN90K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 19.68 lb-in [60 Hz] 20.42 lb-in [50 Hz] 2.26 N·m [60 Hz] 2.32 N·m [50 Hz] | Speed at Max Output (rpm) - 10 [ 60 Hz] 8.3 [50 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN90KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 19.68 lb-in [60 Hz] 20.42 lb-in [50 Hz] 2.26 N·m [60 Hz] 2.32 N·m [50 Hz] | Speed at Max Output (rpm) - 10 [ 60 Hz] 8.3 [50 Hz] | $245.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3.6K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 3.61 lb-in [50 Hz] 3.83 lb-in [60 Hz] 0.41 N·m [50 Hz] 0.44 N·m [60 Hz] | Torque at Max Output - 2 lb-in [50 Hz] 2.24 lb-in [60 Hz] 0.23 N·m [50 Hz] 0.25 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3.6KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.61 lb-in [50 Hz] 3.83 lb-in [60 Hz] 0.41 N·m [50 Hz] 0.44 N·m [60 Hz] | Torque at Max Output - 2 lb-in [50 Hz] 2.24 lb-in [60 Hz] 0.23 N·m [50 Hz] 0.25 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN7.5K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 3.76 lb-in 0.43 N·m | Torque at Max Output - 2.01 lb-in 0.23 N·m | Speed at Max Output (rpm) - 120 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN7.5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.76 lb-in 0.43 N·m | Torque at Max Output - 2.01 lb-in 0.23 N·m | Speed at Max Output (rpm) - 120 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN7.5K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 3.76 lb-in 0.43 N·m | Torque at Max Output - 2.01 lb-in [60 Hz] 2.09 lb-in [50 Hz] 0.23 N·m [60 Hz] 0.24 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN7.5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.76 lb-in 0.43 N·m | Torque at Max Output - 2.01 lb-in [60 Hz] 2.09 lb-in [50 Hz] 0.23 N·m [60 Hz] 0.24 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
5TK20A-AW2U | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Starting Torque - 3.0625 lb-in 0.35 N·m | Torque at Max Output - 2.1875 lb-in 0.25 N·m | Speed at Max Output (rpm) - 900 | $188.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN3.6K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 3.83 lb-in 0.44 N·m | Torque at Max Output - 2.24 lb-in 0.25 N·m | Speed at Max Output (rpm) - 250 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN3.6KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.83 lb-in 0.44 N·m | Torque at Max Output - 2.24 lb-in 0.25 N·m | Speed at Max Output (rpm) - 250 | $234.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN9K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in 0.28 N·m | Speed at Max Output (rpm) - 100 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN9KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in 0.28 N·m | Speed at Max Output (rpm) - 100 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN9K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in [60 Hz] 2.51 lb-in [50 Hz] 0.28 N·m [50 Hz] 0.28 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [ 60 Hz] 83 [50 Hz] | $227.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN9KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in [60 Hz] 2.51 lb-in [50 Hz] 0.28 N·m [50 Hz] 0.28 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [ 60 Hz] 83 [50 Hz] | $227.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 5.01 lb-in [50 Hz] 5.32 lb-in [60 Hz] 0.57 N·m [50 Hz] 0.61 N·m [60 Hz] | Torque at Max Output - 2.78 lb-in [50 Hz] 3.11 lb-in [60 Hz] 0.32 N·m [50 Hz] 0.35 N·m [60 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN5KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.01 lb-in [50 Hz] 5.32 lb-in [60 Hz] 0.57 N·m [50 Hz] 0.61 N·m [60 Hz] | Torque at Max Output - 2.78 lb-in [50 Hz] 3.11 lb-in [60 Hz] 0.32 N·m [50 Hz] 0.35 N·m [60 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN3K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 3.71 lb-in 0.51 N·m | Torque at Max Output - 2.79 lb-in 0.32 N·m | Speed at Max Output (rpm) - 300 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN3K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 4.4 lb-in [60 Hz] 4.71 lb-in [50 Hz] 0.51 N·m [60 Hz] 0.53 N·m [50 Hz] | Torque at Max Output - 2.79 lb-in 0.32 N·m | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $256.00 |
Add To Cart
Request Quote |