Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
2TK3GN-CW2E / 2GN90KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 19.68 lb-in [60 Hz] 20.42 lb-in [50 Hz] 2.26 N·m [60 Hz] 2.32 N·m [50 Hz] | Speed at Max Output (rpm) - 10 [ 60 Hz] 8.3 [50 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN100KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 21.86 lb-in [60 Hz] 22.69 lb-in [50 Hz] 2.51 N·m [60 Hz] 2.57 N·m [50 Hz] | Speed at Max Output (rpm) - 7.5 [50 Hz] 9 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN120KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 6.3 [50 Hz] 7.5 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN150KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN180KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 4.2 [50 Hz] 5 [ 60 Hz] | $245.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN3K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 3.71 lb-in 0.51 N·m | Torque at Max Output - 2.79 lb-in 0.32 N·m | Speed at Max Output (rpm) - 300 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN3.6K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 4.45 lb-in 0.61 N·m | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 250 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN5K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 6.18 lb-in 0.85 N·m | Torque at Max Output - 4.66 lb-in 0.53 N·m | Speed at Max Output (rpm) - 180 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN6K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 7.42 lb-in 1.02 N·m | Torque at Max Output - 5.59 lb-in 0.63 N·m | Speed at Max Output (rpm) - 150 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN7.5K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 9.27 lb-in 1.28 N·m | Torque at Max Output - 6.99 lb-in 0.79 N·m | Speed at Max Output (rpm) - 120 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN9K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 11.13 lb-in 1.53 N·m | Torque at Max Output - 8.38 lb-in 0.95 N·m | Speed at Max Output (rpm) - 100 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN12.5K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 15.45 lb-in 2.13 N·m | Torque at Max Output - 11.64 lb-in 1.32 N·m | Speed at Max Output (rpm) - 72 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN15K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 18.54 lb-in 2.55 N·m | Torque at Max Output - 13.97 lb-in 1.58 N·m | Speed at Max Output (rpm) - 60 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN18K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 22.25 lb-in 3.06 N·m | Torque at Max Output - 16.77 lb-in 1.9 N·m | Speed at Max Output (rpm) - 50 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN3KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.71 lb-in 0.51 N·m | Torque at Max Output - 2.79 lb-in 0.32 N·m | Speed at Max Output (rpm) - 300 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN3.6KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 4.45 lb-in 0.61 N·m | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 250 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 6.18 lb-in 0.85 N·m | Torque at Max Output - 4.66 lb-in 0.53 N·m | Speed at Max Output (rpm) - 180 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN6KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.42 lb-in 1.02 N·m | Torque at Max Output - 5.59 lb-in 0.63 N·m | Speed at Max Output (rpm) - 150 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN7.5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 9.27 lb-in 1.28 N·m | Torque at Max Output - 6.99 lb-in 0.79 N·m | Speed at Max Output (rpm) - 120 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN9KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 11.13 lb-in 1.53 N·m | Torque at Max Output - 8.38 lb-in 0.95 N·m | Speed at Max Output (rpm) - 100 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN12.5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 15.45 lb-in 2.13 N·m | Torque at Max Output - 11.64 lb-in 1.32 N·m | Speed at Max Output (rpm) - 72 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN15KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 18.54 lb-in 2.55 N·m | Torque at Max Output - 13.97 lb-in 1.58 N·m | Speed at Max Output (rpm) - 60 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN18KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 22.25 lb-in 3.06 N·m | Torque at Max Output - 16.77 lb-in 1.9 N·m | Speed at Max Output (rpm) - 50 | $247.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN25K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 22.58 lb-in [50 Hz] 23.95 lb-in [60 Hz] 2.56 N·m [50 Hz] 2.74 N·m [60 Hz] | Torque at Max Output - 12.55 lb-in [50 Hz] 14.03 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.59 N·m [60 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [60 Hz] | $248.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN30K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 27.1 lb-in [50 Hz] 28.74 lb-in [60 Hz] 3.07 N·m [50 Hz] 3.29 N·m [60 Hz] | Torque at Max Output - 15.06 lb-in [50 Hz] 16.84 lb-in [60 Hz] 1.71 N·m [50 Hz] 1.91 N·m [60 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $248.00 |
Add To Cart
Request Quote |