Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
3TK6GN-CW2E / 3GN7.5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 7.52 lb-in [50 Hz] 7.97 lb-in [60 Hz] 0.85 N·m [50 Hz] 0.91 N·m [60 Hz] | Torque at Max Output - 4.18 lb-in [50 Hz] 4.67 lb-in [60 Hz] 0.47 N·m [50 Hz] 0.53 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN7.5K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 9.27 lb-in 1.28 N·m | Torque at Max Output - 6.99 lb-in 0.79 N·m | Speed at Max Output (rpm) - 120 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN7.5K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 11.01 lb-in [60 Hz] 11.77 lb-in [50 Hz] 1.28 N·m [60 Hz] 1.34 N·m [50 Hz] | Torque at Max Output - 6.99 lb-in 0.79 N·m | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $256.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN7.5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 18.6 lb-in 2.13 N·m | Torque at Max Output - 13.29 lb-in 1.52 N·m | Speed at Max Output (rpm) - 120 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN7.5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 18.6 lb-in 2.13 N·m | Torque at Max Output - 11.77 lb-in [60 Hz] 13.67 lb-in [50 Hz] 1.34 N·m [60 Hz] 1.58 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN7.5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.76 lb-in 0.43 N·m | Torque at Max Output - 2.01 lb-in 0.23 N·m | Speed at Max Output (rpm) - 120 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN7.5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.76 lb-in 0.43 N·m | Torque at Max Output - 2.01 lb-in [60 Hz] 2.09 lb-in [50 Hz] 0.23 N·m [60 Hz] 0.24 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN7.5KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.97 lb-in 0.91 N·m | Torque at Max Output - 4.67 lb-in 0.53 N·m | Speed at Max Output (rpm) - 120 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN7.5KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.52 lb-in [50 Hz] 7.97 lb-in [60 Hz] 0.85 N·m [50 Hz] 0.91 N·m [60 Hz] | Torque at Max Output - 4.18 lb-in [50 Hz] 4.67 lb-in [60 Hz] 0.47 N·m [50 Hz] 0.53 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN7.5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 9.27 lb-in 1.28 N·m | Torque at Max Output - 6.99 lb-in 0.79 N·m | Speed at Max Output (rpm) - 120 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN7.5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 11.01 lb-in [60 Hz] 11.77 lb-in [50 Hz] 1.28 N·m [60 Hz] 1.34 N·m [50 Hz] | Torque at Max Output - 6.99 lb-in 0.79 N·m | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $256.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN7.5KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 18.6 lb-in 2.13 N·m | Torque at Max Output - 13.29 lb-in 1.52 N·m | Speed at Max Output (rpm) - 120 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN7.5KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 18.6 lb-in 2.13 N·m | Torque at Max Output - 11.77 lb-in [60 Hz] 13.67 lb-in [50 Hz] 1.34 N·m [60 Hz] 1.58 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN9K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in 0.28 N·m | Speed at Max Output (rpm) - 100 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN9K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in [60 Hz] 2.51 lb-in [50 Hz] 0.28 N·m [50 Hz] 0.28 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [ 60 Hz] 83 [50 Hz] | $227.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN9K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 9.57 lb-in 1.09 N·m | Torque at Max Output - 5.6 lb-in 0.63 N·m | Speed at Max Output (rpm) - 100 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN9K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 9.02 lb-in [50 Hz] 9.57 lb-in [60 Hz] 1.02 N·m [50 Hz] 1.09 N·m [60 Hz] | Torque at Max Output - 5.01 lb-in [50 Hz] 5.6 lb-in [60 Hz] 0.57 N·m [50 Hz] 0.63 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $240.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN9K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 11.13 lb-in 1.53 N·m | Torque at Max Output - 8.38 lb-in 0.95 N·m | Speed at Max Output (rpm) - 100 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN9K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 13.21 lb-in [60 Hz] 14.12 lb-in [50 Hz] 1.53 N·m [60 Hz] 1.6 N·m [50 Hz] | Torque at Max Output - 8.38 lb-in 0.95 N·m | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $256.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN9K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 22.33 lb-in 2.55 N·m | Torque at Max Output - 15.95 lb-in 1.82 N·m | Speed at Max Output (rpm) - 100 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN9K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 22.33 lb-in 2.55 N·m | Torque at Max Output - 14.12 lb-in [60 Hz] 16.4 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $296.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN9KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in 0.28 N·m | Speed at Max Output (rpm) - 100 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN9KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in [60 Hz] 2.51 lb-in [50 Hz] 0.28 N·m [50 Hz] 0.28 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [ 60 Hz] 83 [50 Hz] | $227.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN9KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 9.57 lb-in 1.09 N·m | Torque at Max Output - 5.6 lb-in 0.63 N·m | Speed at Max Output (rpm) - 100 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN9KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 9.02 lb-in [50 Hz] 9.57 lb-in [60 Hz] 1.02 N·m [50 Hz] 1.09 N·m [60 Hz] | Torque at Max Output - 5.01 lb-in [50 Hz] 5.6 lb-in [60 Hz] 0.57 N·m [50 Hz] 0.63 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $240.00 |
Add To Cart
Request Quote |