Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
4TK10GN-AW2U / 4GN9KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 11.13 lb-in 1.53 N·m | Torque at Max Output - 8.38 lb-in 0.95 N·m | Speed at Max Output (rpm) - 100 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN9KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 13.21 lb-in [60 Hz] 14.12 lb-in [50 Hz] 1.53 N·m [60 Hz] 1.6 N·m [50 Hz] | Torque at Max Output - 8.38 lb-in 0.95 N·m | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $256.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN9KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 22.33 lb-in 2.55 N·m | Torque at Max Output - 15.95 lb-in 1.82 N·m | Speed at Max Output (rpm) - 100 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN9KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 22.33 lb-in 2.55 N·m | Torque at Max Output - 14.12 lb-in [60 Hz] 16.4 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $296.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN12.5K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 6.26 lb-in 0.71 N·m | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 72 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN12.5K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 6.26 lb-in 0.71 N·m | Torque at Max Output - 3.35 lb-in [60 Hz] 3.48 lb-in [50 Hz] 0.38 N·m [60 Hz] 0.39 N·m [50 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN12.5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 13.29 lb-in 1.52 N·m | Torque at Max Output - 7.78 lb-in 0.88 N·m | Speed at Max Output (rpm) - 72 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN12.5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 12.53 lb-in [50 Hz] 13.29 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.52 N·m [60 Hz] | Torque at Max Output - 6.96 lb-in [50 Hz] 7.78 lb-in [60 Hz] 0.79 N·m [50 Hz] 0.88 N·m [60 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN12.5K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 15.45 lb-in 2.13 N·m | Torque at Max Output - 11.64 lb-in 1.32 N·m | Speed at Max Output (rpm) - 72 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN12.5K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 18.35 lb-in [60 Hz] 19.62 lb-in [50 Hz] 2.13 N·m [60 Hz] 2.23 N·m [50 Hz] | Torque at Max Output - 11.64 lb-in 1.32 N·m | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $256.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN12.5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 22.15 lb-in 2.53 N·m | Speed at Max Output (rpm) - 72 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN12.5K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 19.62 lb-in [60 Hz] 22.78 lb-in [50 Hz] 2.23 N·m [60 Hz] 2.63 N·m [50 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN12.5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 6.26 lb-in 0.71 N·m | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 72 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN12.5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 6.26 lb-in 0.71 N·m | Torque at Max Output - 3.35 lb-in [60 Hz] 3.48 lb-in [50 Hz] 0.38 N·m [60 Hz] 0.39 N·m [50 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN12.5KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 13.29 lb-in 1.52 N·m | Torque at Max Output - 7.78 lb-in 0.88 N·m | Speed at Max Output (rpm) - 72 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN12.5KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 12.53 lb-in [50 Hz] 13.29 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.52 N·m [60 Hz] | Torque at Max Output - 6.96 lb-in [50 Hz] 7.78 lb-in [60 Hz] 0.79 N·m [50 Hz] 0.88 N·m [60 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN12.5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 15.45 lb-in 2.13 N·m | Torque at Max Output - 11.64 lb-in 1.32 N·m | Speed at Max Output (rpm) - 72 | $247.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN12.5KA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 18.35 lb-in [60 Hz] 19.62 lb-in [50 Hz] 2.13 N·m [60 Hz] 2.23 N·m [50 Hz] | Torque at Max Output - 11.64 lb-in 1.32 N·m | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $256.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN12.5KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 22.15 lb-in 2.53 N·m | Speed at Max Output (rpm) - 72 | $288.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN12.5KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 31.01 lb-in 3.54 N·m | Torque at Max Output - 19.62 lb-in [60 Hz] 22.78 lb-in [50 Hz] 2.23 N·m [60 Hz] 2.63 N·m [50 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $296.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN15K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in 0.46 N·m | Speed at Max Output (rpm) - 60 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN15K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in [60 Hz] 4.18 lb-in [50 Hz] 0.46 N·m [60 Hz] 0.47 N·m [50 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [ 60 Hz] | $227.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN15K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 15.95 lb-in 1.82 N·m | Torque at Max Output - 9.34 lb-in 1.06 N·m | Speed at Max Output (rpm) - 60 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN15K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 15.04 lb-in [50 Hz] 15.95 lb-in [60 Hz] 1.7 N·m [50 Hz] 1.82 N·m [60 Hz] | Torque at Max Output - 8.35 lb-in [50 Hz] 9.34 lb-in [60 Hz] 0.95 N·m [50 Hz] 1.06 N·m [60 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN15K | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 18.54 lb-in 2.55 N·m | Torque at Max Output - 13.97 lb-in 1.58 N·m | Speed at Max Output (rpm) - 60 | $247.00 |
Add To Cart
Request Quote |