Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
2TK3GN-AW2U / 2GN60K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 24.5 lb-in 2.77 N·m | Torque at Max Output - 13.12 lb-in 1.5 N·m | Speed at Max Output (rpm) - 15 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN75K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 16.4 lb-in 1.88 N·m | Speed at Max Output (rpm) - 12 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN90K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 19.68 lb-in 2.26 N·m | Speed at Max Output (rpm) - 10 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN100K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 21.86 lb-in 2.51 N·m | Speed at Max Output (rpm) - 9 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN120K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 7.50 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN150K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 6 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN180K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 5 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN50KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 22.58 lb-in 2.56 N·m | Torque at Max Output - 12.09 lb-in 1.39 N·m | Speed at Max Output (rpm) - 18 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN60KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 24.5 lb-in 2.77 N·m | Torque at Max Output - 13.12 lb-in 1.5 N·m | Speed at Max Output (rpm) - 15 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN75KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 16.4 lb-in 1.88 N·m | Speed at Max Output (rpm) - 12 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN90KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 19.68 lb-in 2.26 N·m | Speed at Max Output (rpm) - 10 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN100KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 21.86 lb-in 2.51 N·m | Speed at Max Output (rpm) - 9 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN120KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 7.50 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN150KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 6 | $238.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN180KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 5 | $238.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 3.01 lb-in [50 Hz] 3.19 lb-in [60 Hz] 0.34 N·m [50 Hz] 0.36 N·m [60 Hz] | Torque at Max Output - 1.67 lb-in [50 Hz] 1.87 lb-in [60 Hz] 0.19 N·m [50 Hz] 0.21 N·m [60 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3.6K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 3.61 lb-in [50 Hz] 3.83 lb-in [60 Hz] 0.41 N·m [50 Hz] 0.44 N·m [60 Hz] | Torque at Max Output - 2 lb-in [50 Hz] 2.24 lb-in [60 Hz] 0.23 N·m [50 Hz] 0.25 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 5.01 lb-in [50 Hz] 5.32 lb-in [60 Hz] 0.57 N·m [50 Hz] 0.61 N·m [60 Hz] | Torque at Max Output - 2.78 lb-in [50 Hz] 3.11 lb-in [60 Hz] 0.32 N·m [50 Hz] 0.35 N·m [60 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN6K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 6.01 lb-in [50 Hz] 6.38 lb-in [60 Hz] 0.68 N·m [50 Hz] 0.73 N·m [60 Hz] | Torque at Max Output - 3.34 lb-in [50 Hz] 3.74 lb-in [60 Hz] 0.38 N·m [50 Hz] 0.42 N·m [60 Hz] | Speed at Max Output (rpm) - 125 [50 Hz] 150 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN7.5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 7.52 lb-in [50 Hz] 7.97 lb-in [60 Hz] 0.85 N·m [50 Hz] 0.91 N·m [60 Hz] | Torque at Max Output - 4.18 lb-in [50 Hz] 4.67 lb-in [60 Hz] 0.47 N·m [50 Hz] 0.53 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN9K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 9.02 lb-in [50 Hz] 9.57 lb-in [60 Hz] 1.02 N·m [50 Hz] 1.09 N·m [60 Hz] | Torque at Max Output - 5.01 lb-in [50 Hz] 5.6 lb-in [60 Hz] 0.57 N·m [50 Hz] 0.63 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN12.5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 12.53 lb-in [50 Hz] 13.29 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.52 N·m [60 Hz] | Torque at Max Output - 6.96 lb-in [50 Hz] 7.78 lb-in [60 Hz] 0.79 N·m [50 Hz] 0.88 N·m [60 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN15K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 15.04 lb-in [50 Hz] 15.95 lb-in [60 Hz] 1.7 N·m [50 Hz] 1.82 N·m [60 Hz] | Torque at Max Output - 8.35 lb-in [50 Hz] 9.34 lb-in [60 Hz] 0.95 N·m [50 Hz] 1.06 N·m [60 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN18K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 18.04 lb-in [50 Hz] 19.14 lb-in [60 Hz] 2.04 N·m [50 Hz] 2.19 N·m [60 Hz] | Torque at Max Output - 10.02 lb-in [50 Hz] 11.21 lb-in [60 Hz] 1.14 N·m [50 Hz] 1.27 N·m [60 Hz] | Speed at Max Output (rpm) - 42 [50 Hz] 50 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.01 lb-in [50 Hz] 3.19 lb-in [60 Hz] 0.34 N·m [50 Hz] 0.36 N·m [60 Hz] | Torque at Max Output - 1.67 lb-in [50 Hz] 1.87 lb-in [60 Hz] 0.19 N·m [50 Hz] 0.21 N·m [60 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $240.00 |
Add To Cart
Request Quote |