Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
A network gateway / converter is a transducer from the host communication protocol to our unique RS-485 communication protocol. By using this network converter, our RS-485 compatible products can be controlled under host communication environment.
Includes: Communication Cable, Power Supply Connector, ESI File.
- EtherCAT
- CC-Link
- MECHATROLINK - II
- MECHATROLINK - III



Item # |
Network |
Power Supply |
Baud Rate |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|
NETC01-ECT | - EtherCAT | - 24 VDC ±10% 0.2A | - 100MBps | $245.00 |
Add To Cart
Request Quote |
NETC01-CC | - CC-Link | - 24 VDC ±10% 0.2A | - 156kbps/625kbps/2.5Mbps/5Mbps/10Mbps | $282.00 |
Add To Cart
Request Quote |
NETC01-M2 | - MECHATROLINK - II | - 24 VDC ±10% 0.2A | - 10Mbps | $358.00 |
Add To Cart
Request Quote |
NETC01-M3 | - MECHATROLINK - III | - 24 VDC ±10% 0.2A | - 100MBps | $398.00 |
Add To Cart
Request Quote |