CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.

We're Here to Help
Business Hours - Monday to Friday, 8:30am EST to 5:00pm PST


U.S.A. Customers:
Customer Service - 1-800-418-7903
Tech Support – 1-800-GO-VEXTA (468-3982)
International Customers:
+1-847-871-5931 or
+1-310-715-3303
For Japanese:
1-800-746-6872 or
+1-310-715-3304
- Stepper Motors
- Servo Motors
- AC Motors & Gear Motors
- Brushless DC Motors
- Linear Actuators
- Rotary Actuators
- Network Products
- Cooling Fans
Free Shipping for Online Orders. Terms and conditions apply.
The AlphaStep EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.
The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
- Straight Type (No Guide)
- Stroke Lengths from 50 mm up to 300 mm
- Electromagnetic Brake available
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
Power Supply
- 24/48 VDC
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
EAC4-D05-AZAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,227.00 |
Add To Cart
Request Quote |
EAC4-D10-AZAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,227.00 |
Add To Cart
Request Quote |
EAC4-D15-AZAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,242.00 |
Add To Cart
Request Quote |
EAC4-D20-AZAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,242.00 |
Add To Cart
Request Quote |
EAC4-D25-AZAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,258.00 |
Add To Cart
Request Quote |
EAC4-D30-AZAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,258.00 |
Add To Cart
Request Quote |
EAC4-D05-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,227.00 |
Add To Cart
Request Quote |
EAC4-D10-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,227.00 |
Add To Cart
Request Quote |
EAC4-D15-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,242.00 |
Add To Cart
Request Quote |
EAC4-D20-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,242.00 |
Add To Cart
Request Quote |
EAC4-D25-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,258.00 |
Add To Cart
Request Quote |
EAC4-D30-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,258.00 |
Add To Cart
Request Quote |
EAC4-D05-AZAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,080.00 |
Add To Cart
Request Quote |
EAC4-D10-AZAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,080.00 |
Add To Cart
Request Quote |
EAC4-D15-AZAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,095.00 |
Add To Cart
Request Quote |
EAC4-D20-AZAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,095.00 |
Add To Cart
Request Quote |
EAC4-D25-AZAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,111.00 |
Add To Cart
Request Quote |
EAC4-D30-AZAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | $1,111.00 |
Add To Cart
Request Quote |
EAC4-D05-AZMAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,444.00 |
Add To Cart
Request Quote |
EAC4-D10-AZMAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,444.00 |
Add To Cart
Request Quote |
EAC4-D15-AZMAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,459.00 |
Add To Cart
Request Quote |
EAC4-D20-AZMAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,459.00 |
Add To Cart
Request Quote |
EAC4-D25-AZMAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,475.00 |
Add To Cart
Request Quote |
EAC4-D30-AZMAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,475.00 |
Add To Cart
Request Quote |
EAC4-D05-AZMCD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | $1,444.00 |
Add To Cart
Request Quote |